Pico Drive

Danaher Motion Image

The SERVOSTAR® PD PicoDrive™ is a High Performance servo drive in a miniature package. Measuring only 140 x 108 x 51mm, this fully digital amplifier comes with the same quality features as the SERVOSTAR® CD. The drive can be operated in Current, Velocity or Position mode. Numerous Position Control options are offered, ranging from the classical +/-10VDC command, through encoder following and pulse-and-direction, all the way to SERCOS control.

Notes

Digital amplifier comes with the same quality features as the SERVOSTAR® CD Series 5

24VDC 5 and 10 Arms

48VDC 5 Arms