CD SynqNet

Danaher Motion Image

The CD SynqNet™ is a SynqNet® servo drive based on the field-proven range of SERVOSTAR® CD drives. The power stage is the same as that of the CD, while the control stage is a dedicated SynqNet design. The CD SynqNet is designed as a Torque drive, with torque command being provided at high servo update rates from the SynqNet controller.

Notes

300V Models are available with AC input voltage from 110 to 240 AC
Single or Three phase input, 3 6 10 20 Amp Cont


600V Models are available with AC input voltage from 380 to 480 AC
Three phase input, 6 10 Amp Cont