OEM CD Products
The Custom Electronics Solutions Group specializes in the design, development and manufacture of servo Amplifier to OEMs. Together with Kollmorgen's variety of standard and custom motor and actuator solutions, Custom Electronic Solutions provides a unique total motion solution capability ranging from motor and servo drives custom built to your specification - one committed address to an integrated solution. Field-proven building blocks like the CD Series that have been developed over the years in the implementation of standard and custom programs are utilized. Please contact us at sep@kollmorgen.com to discuss your applications, and ways in which we can provide innovative motion control solutions for your machines.
CD SynqNet
The CD SynqNet™ is a SynqNet® servo drive based on the field-proven range of SERVOSTAR® CD drives. The power stage is the same as that of the CD, while the control stage is a dedicated SynqNet design. The CD SynqNet is designed as a Torque drive, with torque command being provided at high servo update rates from the SynqNet controller.Learn More >
SqStep4
The SqStep4 is a low voltage 4-axis Synqnet 4-wire stepper drive module, where each axis can supply up to 3Arms continuous from 42V supply.Learn More >
SqDC4
The SqDC4 is a low voltage 4-axis SynqNet DC -Brush drive module, where each axis can supply up to 3Arms continuous and 5A peak from a 42V supply.Learn More >