DC Servo Drives

Kollmorgen has a long history of providing DC servo drives from brand names such as Pacific Scientific, Kollmorgen and IDC to complement our wide range of DC servomotors.

D2400

product picture

The D2400 is designed for positioning applications requiring simple linear extend and retract motion which REQUIRE variable speed control. The D2400 commands linear move profile based on input activation. Six optically coupled inputs and four open-collector outputs allow for a simple interface to interface with external devices such as PLCs, I/O cards, simple pushbutton operator stations and "Normally Open" position sensors.Learn More >

D2500

product picture

The D2500B Series is an analog position control which accepts an analog voltage or current command input and translates the signal into a proportional linear displacement. The control is used with electric cylinders containing a linear potentiometer (–L) option. Feedback from the linear potentiometer is proportional to distance. The control compares this feedback to the scaled command input, providing a closed loop linear positioning system.Learn More >