Miniature Servo Amplifier

Danaher Motion Image

Measuring only 4” by 4”, the miniature servo amplifier provides digital current and velocity loops with an integrated power stage. The system operates in velocity mode, executing a motion profile that is communicated over the serial communications link. The SDU drives an IL- 030 DDL linear motor, achieving an effective resolution of 20 nm.