High Voltage Amplifier

Danaher Motion Image

The L- shape high voltage high power (18 kW) amplifier is a high- performance, fully- featured digital servo drive, for use in applications requiring connection to high voltage. It is comprised of a high power stage and the CD Series 5 control board, thus providing the CD Series 5 feature set.

Notes

Rating

 

 Input Output   
 VDC  A rms kW 
 565  15  9
 565  25  15
 565  30  18