Custom Drives

The Custom Electronics Products Group specializes in the design, development and manufacture of custom servo and motion control systems to OEMs. Together with Kollmorgen's variety of standard and custom motor and actuator solutions, Custom Electronics Products provide a unique total motion solution capability ranging from motor and servo drives to single and multi-axis motion controllers custom built to your specification - one committed address to an integrated solution. Field-proven building blocks that have been developed over the years in the implementation of standard and custom programs are utilized. This enables very fast turn-around cycle from concept to prototype, still providing a design based on reliable and proven building blocks of software and hardware while leveraging cost to a very competitive price solution even though custom. Please contact  sep@kollmorgen.com to discuss your applications, and ways in which we can provide innovative motion control solutions for your machines.

6 Axis DC Motor Drive

product picture

Work with DC brush servomotors. Each axis is independent, and can be set up to do velocity or position control on the motor.

Learn More >

DASC

product picture

DASC - Dual Axis stepper Controller

Learn More >

Low Voltage Amplifier

product picture

Compact, low voltage dual axis drive.
• Low profile, compact product application specific connectors & communication board
• High precision servo performance
• Customer specific algorithms embedded in the productLearn More >

Indexer Servo Controller

product picture

Featuring a fast 360° per second Indexing Speed controller, Multiple-line LCD Display providing fast and easy setups, storage of up to 50 programs (up to 1000 steps per program), this All-Digital Control supports either brush or brushless motor indexers.Learn More >

High Voltage Amplifier

product picture

The L- shape high voltage high power (18 kW) amplifier is a high- performance, fully- featured digital servo drive, for use in applications requiring connection to high voltage. It is comprised of a high power stage and the CD Series 5 control board, thus providing the CD Series 5 feature set.
Learn More >

Variable Reluctance Motor Control System

product picture

This complete high power control chassis, which drives 8 linear variable reluctance motors, consists of 6 kW regulated power supply and 8 independent amplifiers. Each amplifier performs current control of the motor’s three independent phases.Learn More >

Miniature Servo Amplifier

product picture

Measuring only 4” by 4”, the miniature servo amplifier provides digital current and velocity loops with an integrated power stage.Learn More >

Sensorless Drive

product picture

Sensorless drive for Servo application  Learn More >

4-Axis Multi-Drive Unit

product picture

This Multi-Drive Unit (MDU) consists of 4 independent servo drives assembled in a single package. It was developed for a manufacturer of SCARA robots, and is mounted inside the robot body.Learn More >

12-Axis Multi-Drive Unit

product picture

Multi-Drive Unit (MDU) consists of 12 independent servo drives assembled on a 9U PCB. This product features a 12 Axis 30W gearing application using CAN bus for gearing command and feedback to master Host computer.Learn More >

Dual-Axis SynqNet Amplifier

product picture

The Dual Axis Synqnet® Amplifier (DASA) is a SynqNet® servo drive incorporating two independent servo drives each designed to provide up to 5A RMS continuous current from a 48 VDC bus.Learn More >

ICU CANopen Amplifier

product picture

The Intelligent Control Unit CANopen Amplifier (ICU) is a CANopen servo drive.Learn More >

Rack Mount Module

product picture

The Rack Mount Module (RMM) is a High Performance servo drive that is modeled after the successful SERVOSTAR® CD. This drive has the same performance characteristics as the SERVOSTAR®, but is packaged for space-saving mounting in a rack.Learn More >

Dual-Axis Drive

product picture

The Dual-Axis Drive incorporates two independent servo drives in a single enclosure.Learn More >

DeviceNET Interface Board

product picture

The DeviceNET Interface Board (DNIB) is an add-on board for the SERVOSTAR® CD series servo amplifiers that enables the CD to interface to a DeviceNET Master.Learn More >