Adjustable Speed Drives
Our family of Seco and Acomel adjustable speed drives accommodate a wide range of AC and DC motor types and power ratings. Many provide options for running open or closed loop depending on the degree of control required. Torque and velocity modes are offered and some models include position control. Whether your application need is from a few hundred watts (fractional HP) to hundreds of kilowatts (hundreds of HP), Kollmorgen has a drive to meet your toughest application requirement.
AC-Variable Frequency Drive
General purpose AC variable frequency drives from fractional to 40 HP.Learn More >