AC Servo Drives

Our AC servo drives are designed to complement our wide range of our rotary servomotors and linear positioning systems. We offer the broadest connectivity with the most advanced control technology, compact packaging, and simplified commissioning available in the global marketplace today.

AKD™

product picture

NEW! Kollmorgen announces its next generation of quality servo drives – Advanced Kollmorgen Drives™ (AKD).  Specifically designed with versatility, communications, and the power to expand machine performance and increase integration speeds.

  • Four current ratings to choice from
  • 115/230/480VAC models
  • Up to 16kw of output power capacity
  • Variety of communication options
Learn More >

S200

product picture

Kollmorgen S200 brushless servo drives push high performance servo technology into lower power applications than were previously possible without having to compromise on reliability or package size. Couple an S200 drive with an AKM servo motor for a complete servo control solution designed to excel in applications such as semiconductor fabrication, electronic assembly, packaging, medical, and woodworking equipment.Learn More >

S300

product picture

The compact S300 (SERVOSTAR 300) is a fully digital servo amplifier designed for complex drive tasks with minimum space requirements. Connectivity to PLCs and to all kinds of servo motors is a basic feature of this amplifier. Up to 300 motion tasks can be created, stored, and linked together to create motion profiles. Fast control circuits support high-performance applications as well as standard motion systems.
Learn More >

S400

product picture

For multi-axis systems the use of S400 (SERVOSTAR 400) digital servo amplifiers saves cost, wiring and installation time. Up to 8 axes can be plugged together, connected by an internal bus system. Several fieldbusses are supported.
Learn More >

S600

product picture

The S600 is a reliable and proven mechanical servo amplifier covering a wide range of line voltage and output power requirements. Multi-Feedback allow for connectivity to nearly all motion components.
Learn More >

S700

product picture

The S700 is a fully digital servo amplifier that is ideal for complex drive tasks. Fast Feedback evaluation and best-in-class control circuits support high-performance application as well as standard applications. EtherCAT is onboard, full Safety Concept SIL2 or SIL 3 is optional. Multi-Feedback and Multi-Fieldbus connect this amplifier to nearly all motion components on the market. S700 helps you to minimize system costs and maximize productivity.
Learn More >

Discontinued Drives

product picture

Our AC servo drives are designed to complement our wide range of our rotary servomotors and linear positioning systems.  We offer the broadest connectivity with the most advanced control technology, compact packaging, and simplified commissioning available in the global marketplace today.Learn More >