Drives

Kollmorgen has a complete set of drives which offer advanced control technology along with compact packaging and simplified commissioning. Choose from a broad selection of AC servo, DC servo, adjustable speed, stepper, and OEM/custom drive products, all with models available covering a wide range of input voltage and output power level.

AC Servo Drives

img_sample_img2

Our AC servo drives are designed to complement our wide range of our rotary servomotors and linear positioning systems.  We offer the broadest connectivity with the most advanced control technology, compact packaging, and simplified commissioning available in the global marketplace today.Learn more >

Stepper Drives

img_sample_img2

Our wide range of step motor drives include the well-known brand names of Pacific Scientific, Superior Electric and IDC. Offering AC or DC input power versions, these microstepping drives complement a wide range of stepper motors.Learn more >

Adjustable Speed Drives

img_sample_img2

Our family of Seco and Acomel adjustable speed drives accommodate a wide range of AC and DC motor types and power ratings. Many provide options for running open or closed loop depending on the degree of control required. Torque and velocity modes are offered and some models include position control. Whether your application need is from a few hundred watts (fractional HP) to hundreds of kilowatts (hundreds of HP), Kollmorgen has a drive to meet your toughest application requirement.Learn more >

OEM CD Products

img_sample_img2

The Custom Electronics Solutions Group specializes in the design, development and manufacture of servo Amplifier to OEMs. Together with Kollmorgen's variety of standard and custom motor and actuator solutions, Custom Electronic Solutions provides a unique total motion solution capability ranging from motor and servo drives custom built to your specification - one committed address to an integrated solution. Field-proven building blocks like the CD Series that have been developed over the years in the implementation of standard and custom programs are utilized. Please contact us at mailto:sep@kollmorgen.com to discuss your applications, and ways in which we can provide innovative motion control solutions for your machines.

Learn more >