PiCPro Integrated Solution Product Set

The PiCPro Integrated Solution Advantage
Designers and engineers have come to count on Kollmorgen for motion control components that help them build a better machine, faster. Kollmorgen is pleased to announce the integration of proven, yet innovative, motion control technology. Introducing the Kollmorgen PiCPro Integrated Solution - a total IEC61131 based machine and motion control solution.
Advanced Components for a Complete Solution
IEC61131 Control Architecture
Utilizing PiCPro, an IEC61131 structure with decades of software development, the control architecture provides an unparalleled library of Motion Control function blocks to provide tools that streamline the application software development process. Ranging from simple point-to-point motion, sophisticated master-slave synchronization, cam profiling, and industry leading registration control; these motion control tools allow designers and engineers unparalleled flexibility and control.
Deterministic Ethernet Motion Network
The communication network deployed between the MMC Controller and the MMC Drives is a deterministic Ethernet based architecture that simplifies wiring, provides a single point of access, and presents commissioning capabilities for motion, machine logic, and servo drives.
Conventional Servo Motor Technology
The class-leading capabilities of Kollmorgen’s AKM series motors offers a torque-to-volume conventional servo motor with broad range and extensive flexibility in terms of frame sizes, multiple windings, multiple mounts, and multiple feedback devices. Direct Drive Servo Motor Technology The Cartridge CDDR™ motor series offers a patented and innovative approach to direct-drive servo technology with a Pre-Engineered mechanical solution. The cartridge direct drive technology offers performance capabilities beyond the scope of conventional servo solutions where factors such as backlash and compliance can limit a system performance, precision, and accuracy.
The Result: Breakthrough Performance & Value
By combining processing power, a high-speed integrated ethernet network, the class-leading capabilities of the conventional AKM servo motor series, and the optimized
control of the cartridge direct drive technology, the PiCPro Integrated Solution can offer repeatable and reliable break-through performance. It also represents a well integrated, powerful, yet cost-effective solution suitable to a wide-range of applications.