AKM Gearmotors
Combining the industry-leading torque density and speed qualities of Kollmorgen's AKM servo motors with the proven performance of TRUE Planetary gearheads produces a single, factory-integrated solution. Built for high torque applications, AKM gearmotors offer the precision and performance required by the most demanding motion control environments.
Kollmorgen offers the largest selection of TRUE Planetary gearheads in the world. The gearmotor product line includes both the NemaTRUE and ValueTRUE Gearheads using our Helical Crowned TRUE Planetary design offering industry leading torque, smoothness and precision.
Standard Line
The standard line of Kollmorgen AKM gearmotors features NemaTRUE True Planetary gearheads setting the standard in torque per dollar and performance. Helical Crowned TRUE Planetary design is industry leading in smoothness, torque and precision.
- 4 frame sizes available
- 13 arc-min of backlash
- up to 5860 lb-in torque capacity
- up to 2000 lb high radial load capacity
- 3:1 to 25:1 ratio availability
- RediMount motor mounting system
Precision Line
The precision line of Kollmorgen AKM gearmotors features ValueTRUE™ True Planetary gearheads, ultra-high precision helical planetary gearheads at an economical price. Helical Crowned TRUE Planetary design is industry leading in smoothness, torque and precision.
- 4 frame sizes available
- 4 arc-min of backlash
- up to 8280 lb-in torque capacity
- up to 10,000 lb high radial load capacity
- 4:1 to 25:1 ratio availability
- Thomson Micron RediMount system