Standalone MMC

Danaher Motion Image

A Compact, Full-Featured Total Motion Control Solution

Take a close look at the MMC (Machine & Motion Control) family of controls for a system that addresses all of your needs. From the ease of single point programming to the sophistication of multi-tasking and Ethernet connectivity, MMC is the complete solution for 1 to 20 axis applications.  

 

  • Integrated machine logic and motion control, reducing application effort and cost.
  • The simplicity of a single programming language to solve your entire application.
  • Powerful IEC1131 ladder logic for machine control programming.
  • A complete motion instruction set ranging from cam profiling to interpolated motion.
  • On-line edit of your motion control program to reduce development time.
  • Simple and robust I/O expansion to address larger applications.
  • Ethernet TCP/IP networking for distributed control as well as remote troubleshooting over the Internet.
  • Easy to use real-time multi-tasking to solve challenging applications.

 

MMC is the Solution!
Take advantage of our motion control heritage to ensure the success of your next application. With tens of thousands of motion control successes and over forty years of providing control solutions in a broad range of industries and applications, the MMC is built on a solid foundation of servo control experience. Whatever your application, odds are we've done it.