PiC - Programmable Industrial Control

Danaher Motion Image

Integrated Logic and Motion Control to Solve Any Application

PiC controls provide total machine and motion control capability in a fully integrated environment. The PiC's motion control capabilities range from positioning to indexing to gearing to cam profiling to interpolation. Sophisticated continous registration algorithms solve packaging and converting applications with ease.

PiC Family

PiC90

  • Ideal solution for distributed control and medium-sized applications
  • Compact footprint
  • Up to 6 closed-loop servo axes
  • Up to 128 discrete I/O
  • Distributed block I/O capability

PiC900
  • Solves your most demanding, high-speed applications
  • Logic scan rates as fast as 26 microseconds/K
  • Up to 32 closed-loop servo axes
  • Up to 2,816 discrete I/O
  • Remote rack I/O or distributed block I/O capability

Features

  • Up to 32 axes of motion control
  • Universal motion instruction set for analog interfaced servo, SERCOS fiber optic digital servo, and microstepping stepper
  • A complete family of rack mounted I/O including discrete, analog, process, motion and communications interfaces.
  • Flexible system configurations include a fiber optic distributed rack, up to 13 slot master rack, distributed block I/O system, and DeviceNet master capability
  • Easy installation and maintenance
  • All field wiring screw terminated: no jumpers, switches or potentiometers and 100% software-based configuration
  • Powerful tools for intranet/internet integration including Ethernet TCP/IP interface, OPC (OLE for Process Control) Server, internet programming and maintenance, and e-mail client capability
  • Agility to meet the most demanding applications with integrated logic and motion control, extremely fast processor scan rates, and hard real-time execution of application logic

PiC - Field Proven, Continuously Improving!
Whatever your application, odds are that we've done it. Challenge the PiC with your toughest applications. We're sure it will measure up.