PC Based Controls

The ZMP-SynqNet controllers provide machine builders with the ultimate in high-performance motion control. The 64-bit ZMP controller utilizes the PowerPC processor for optimum flexibility and speed. With a significant increase in processing power, the ZMP family of controllers is optimized to work with MechaWare™ for the ultimate in precision control schemes.

ZMP-SynqNet-CPCI-3U

product picture

The ZMP-SynqNet-CPCI-3U motion controller is the ideal for high vibration environments. Kollmorgen's ZMP-SynqNet Series controllers provide machine builders with the ultimate in high-performance motion control. The 64-bit ZMP controllers utilize a 466MHz MPC8245 PowerPC processor for optimum flexibility and speed. With a significant increase in processing power, the ZMP family of controllers is optimized to work with MechaWare™ for the ultimate in precision control schemes.
 Learn More >

ZMP-SynqNet-PCI

product picture

Kollmorgen's ZMP-SynqNet Series controllers provide machine builders with the ultimate in high-performance motion control. The 64-bit ZMP controllers utilize a 466MHz MPC8245 PowerPC processor for optimum flexibility and speed. With a significant increase in processing power, the ZMP family of controllers is optimized to work with MechaWare™ for the ultimate in precision control schemes.
Learn More >

ZMP-SynqNet-LT

product picture

The ZMP-SynqNet-LT variant is a mid-level motion controller that is an ideal replacement for those who are looking to upgrade from the successful XMP controller to obtain additional performance and value. The 64-bit ZMP-LT controller utilizes a 266MHz MPC8245 PowerPC processor for optimum speed and flexibility. With an increase in processing power, the ZMP-LT controller is optimized to work with MechaWare™ for the ultimate in precision control schemes.

Learn More >

Software Tools & Libraries

product picture

SynqNet® motion controllers provide machine builders with the ultimate in high-performance motion control. Available in industry standard PCI and PCI form factors.Learn More >