MMC for PC

Danaher Motion Image

A Complete Solution to PC Machine and Motion Control

If PC control is the right solution for an application, MMC for PC is the ideal control. MMC for PC offers the benefits of PC control without losing the reliability and robustness critical to industrial motion applications.

 

  • Up to 32-axes of high performance motion control using SERCOS or analog interfaced servo amplifiers.
  • Simple application development and maintenance using IEC1131 ladder logic and function block programming.
  • Easy integration with host PC applications using industry standard OPC (OLE for Process Control) Server software.
  • Access via plant intranet and internet using Ethernet TCP/IP interface tools.
  • Dedicated 32-bit RISC processor, eliminating the need for special "real-time kernel" software
  • Independent operation insuring PC crash survival.
  • Simple and robust field wiring: fiber optic SERCOS interface to servo amplifiers, simple 4-wire connection to I/O. No failure-prone, noise susceptible ribbon cables.
  • Compact 1/2 slot PCI-bus form factor ideal for integration into PC operator interfaces.
  • Optional DeviceNet™ and Profibus interfaces for access to smart devices.

 

MMC for PC - All the benefits of PC control, none of the drawbacks!
MMC for PC is the industrial motion control solution that truly makes PC control a "plug and play" experience! Integrate machine and motion control into your machine's operator interface PC using the simple, reliable choice: MMC for PC.