IEC61131 Controls
IEC61131 controls are applied to a wide variety of machines including, but not limited to packaging, converting, welding, assembly, winding, routing, robotics, punching and polishing. Kollmorgen is a supplier to industries where accurate positioning, high speed, and servo control are required.
Digital MMC
The Digital MMC is a high performance, full-featured multi-axis motion controller. Available in 32 and 64 axis versions, the stand-alone Digital MMC communicates to servo amplifiers using a high-speed Ethernet-based digital motion control network. Real-time information from the drive is available to the application program via the digital link. PiCPro software is used for application program development and for drive setup, configuration, and tuning.Learn More >
MMC for PC
A Complete Solution to PC Machine and Motion Control
If PC control is the right solution for an application, MMC for PC is the ideal control. MMC for PC offers the benefits of PC control without losing the reliability and robustness critical to industrial motion applications.
Learn More >Standalone MMC
A Compact, Full-Featured Total Motion Control Solution
Take a close look at the MMC (Machine & Motion Control) family of controls for a system that addresses all of your needs. From the ease of single point programming to the sophistication of multi-tasking and Ethernet connectivity, MMC is the complete solution for 1 to 20 axis applications.Learn More >
MMC SmartDrive
Kollmorgen's MMC Smart Drive servo amplifiers provide 0.5kW to 65kW continuous output power in a compact, easy-to-apply package. Available in both 230VAC and 460VAC systems, MMC Smart Drives operate over a wide line voltage range.
Application of MMC Smart Drives is simple. The integral power supply and plug-and-play cable sets simplify installation. Configuration, tuning and maintenance are intuitive using PiCPro software with features including basic and expert parameter views, a software oscilloscope and auto-tune.
Use PiCPro’s ladder logic, function block and structured text programming languages to develop complete multi-axis motion control solutions combining MMC Smart Drives and Controls.Learn More >
PiC - Programmable Industrial Control
Integrated Logic and Motion Control to Solve Any Application
PiC controls provide total machine and motion control capability in a fully integrated environment. The PiC's motion control capabilities range from positioning to indexing to gearing to cam profiling to interpolation. Sophisticated continous registration algorithms solve packaging and converting applications with ease.Learn More >
Block I/O
MMC and Programmable Industial Control applications requiring modular and higher count I/O are easily expanded using Block I/O. A simple four-wire connection provides access to up to 77 I/O blocks that can be mounted locally or up to 200 feet apart. Select from a wide array of Block I/O modules including discrete, analog, and motion I/O.
Learn More >PiCPro Programming Software
A Single-Point Solution for Total Machine Control
PiCPro® offers the most flexible toolset for motion application programming available. Motion instructions are as simple to use as ladder logic counters and timers. Sophisticated functions like multi-tasking provide the headroom to solve the toughest applications.
Learn More >Cimrex / Exter
A Complete Family of Full-Featured, Operator Interface Solutions
Whatever your application requirements, there's a Cimrex/Exter terminal to fit. With a rich set of standard functions and products ranging from economical text entry/display terminals to sophisticated full color graphics touch screens, Cimrex/Exter terminals will make your next application the easiest ever.Learn More >
Centurion Motors
* NOTICE: Replacements for the obsoleted HSM and NSM motors will soon be available. Check back here for further developments *
Learn More >
