ZMP-SynqNet-PCI

Danaher Motion Image

The ZMP-SynqNet Series controllers provide machine builders with the ultimate in high-performance motion control. The 64-bit ZMP controllers utilize a 466MHz MPC8245 PowerPC processor for optimum flexibility and speed. With a significant increase in processing power, the ZMP family of controllers is optimized to work with MechaWare™ for the ultimate in precision control schemes.

The ZMP-SynqNet Series controllers offer servo update rates up to 48kHz, allowing optimum control of machines requiring high levels of coordination and synchronization between axes.

Develop motion applications for the ZMP family of controllers with either the MPI programming library for C/C++ or the MPX programming library for Visual Basic .NET and C#.

Decrease development costs with our MechaWare™ software tool by implementing your machine knowledge on the controller without custom control hardware or firmware.

Features

  • SynqNet® network interface provides high-speed synchronous network connection to drives and I/O modules
  • Motion control powered by a real-time 64-bit floating point (double precision) - MPC8245 PowerPC/ 133 MHz Memory
  • Supports up to 32 tightly coordinated axes
  • Servo update rates: 24kHz for 4 axes, 16kHz for 8 axes
  • Programmable with the MPI (C/C++) and MPX (VisualBasic .NET, C#)
  • Program with Matlab/Simulink® via MechaWare™ plug-in suite for creating custom control algorithms
  • Support for Windows XP/2000, RTX, VxWorks, Linux, and other real-time operating systems