ZMP-SynqNet-PCI-RJ-LT Motion Controller

Danaher Motion Image

The ZMP-SynqNet-LT is a variant of the ZMP series controller that provides machine builders with mid-level performance motion control. Designed as an upgrade solution for the successful XMP series controller, the ZMP-LT provides value and performance by utilizing a 266MHz MPC8245 PowerPC processor for optimum flexibility and speed. With an increase in processing power, the ZMP-LT controller is optimized to work with MechaWare™ for the ultimate in precision control schemes.  Available in PCI form factor.

Decrease development costs with our MechaWare™ software tool by implementing your machine knowledge on the controller without custom control hardware or firmware.

Download ZMP-SynqNet-LT Brochure

Controller Features

  • SynqNet® network interface provides high-speed synchronous network connection to drives and I/O modules
  • Motion control powered by a real-time 64-bit floating point (double precision) – MPC8245 PowerPC/133 MHz memory
  • Supports up to 32 tightly coordinated axes
  • Servo update rates: 23KHz for 4 axes, 9KHz for 8 axes, and 3 KHz for 16 axes
  • Programmable with the MPI (C/C++), MPX (VisualBasic .NET, C#), and MPS programming libraries
  • Program with Matlab/Simulink® via MechaWare™ plug-in suite for creating custom control algorithms
  • Support for Windows XP/2000, RTX, VxWorks, InTime, and other real-time operating systems