I/O Devices

Kollmorgen offers a variety of SynqNet I/O devices to meet all of your system's I/O requirements.  Take advantage of the 100Mbit specification of SynqNet to achieve a new level of I/O performance and flexibility. I/O and motion performance data can be gathered together in real-time for in-depth system visibility and analysis. Instead of using a motion network and a separate I/O network, use SynqNet as the single network solution for all motion and I/O needs. SynqNet can help optimize machine design and reduce system development time through tight integration between motion applications and I/O.

SynqNet I/O (SQIO)

product picture

The SQIO product family was designed with flexibility in mind for both SynqNet I/O solutions as well as custom I/O device integration on a SynqNet network. SQIO is comprised of a SynqNet Interface Device with on-board connectors that accept standard digital and/or analog I/O boards.Learn More >

SynqNet Slice I/O

product picture

Slice I/O is a convenient and modular I/O package for SynqNet systems. SynqNet supports over 16,000 bits of digital I/O and over 1,000 points of analog I/O with ultra-fast I/O response.Learn More >

Remote Motion Block (RMB)

product picture

The RMB-10V2-SynqNet is designed to connect conventional analog drives into a SynqNet system. Each Remote Motion Block can support up to four axes of high precision analog drives, including digital encoder feedback, DAC outputs, transceivers, and associated I/O.Learn More >