Kollmorgen Product Selectors
Conventional Rotary Motors
With high and low voltage designs, low to medium inertia types, multiple frame sizes, many feedback device options Go To Selector >
AC Servo Drives
Both single and multi-axis control, low to high current output, single and 3Φ AC inputs, multiple fieldbus options Go To Selector >
Direct Drive Rotary Motors
Direct load connection eliminates maintenance issue, low cogging rotation, multiple feedback options Go To Selector >
AKM Gearmotors
Combines industry leading integrated solutions AKM servo motors and Micron TRUE planetary gearheads Go To Selector >
Precision Linear Actuators
High precision systems with parallel and inline mounting, gearbox or timing belt, DC, stepper, or AC
Direct Drive Linear Motors
Frameless, ironcore or ironless (slotless) versions, patented anti-cogging design for smooth motion. Go To Selector >
Stepper Motors
2Φ step motors at 1.8° increments, microstepping capability with SIGMAX® technology on most models. Go To Selector >
Stepper Drives
With both AC/DC input versions and microstepping capability up to 20,000 steps/rev, step and direction inputs. Go To Selector >
Synchronous Motors
High pole count motors for slow, smooth rotation, operates at either 1Φ or 3Φ, 120 VAC / 240 VAC, reducers Go To Selector >