Precision Tables

Precision Tables are best suited for positioning applications where the accuracy and repeatability requirements are more important than axial thrust of the drive train.  They can be used in less precise applications where adequate moment load support is necessary and are ideal building blocks for complete multi-axis positioning systems.  Kollmorgen offers two popular leading families in our DS Series and URS Series tables

DS4/6 Series

product picture

The DS Series of Precision Tables offer performance with outstanding industrial durability by means of the IDEAL-SEAL™ system, state-of-the-art web-enabled design tools, and tremendous configuration flexibility – suitable for most single and multi-axis applications.  Proven magnetic stainless steel seal strip technology effectively seals the internal components from contaminants.

  • Max lengths up to 2000 mm (79 in)
  • Load capacities up to 630 kg (1340 lbs)
  • Positional accuracies as low as 8µm
  • Repeatability as low as ±1.3 µm
  • Stepper, brushless servo, custom motor options
Learn More >

URS Series

product picture

The URS Series of Kollmorgen Precision Tables offers compact dimensions while out performing conventional positioning tables. This is made possible by a unique “U” shaped guide rail and a recirculating bearing module, which provides the dual functions of a guide block and a ball screw nut.  The “U” shaped guide rail design offers a highly rigid structure resistant to bending, allowing the URS to be single-end supported. 

  • Max lengths up to 1280 mm (50 in)
  • Load capacities up to 530 kg (1168 lbs)
  • Positional accuracies as low as 10 µm
  • Repeatability as low as ± 3 µm
  • Stepper, brushless servo, custom motor options
Learn More >