Rodless Actuators

R Series Rodless Actuator systems incorporate a moving carriage feature supported by linear bearings within an extruded aluminum chassis, giving the rodless actuator the ability to guide, support, and position a load.  This design offers longer travels and higher speeds at a lower price. Screw driven models are thrust producing devices that are best for axial force applications where the space is limited and a payload must also be supported or carried. Timing belt models are ideal for higher speed, lower thrust applications, and can be repeatability driven.   As individual components, these systems are not well suited for moment loading; however, they can be effectively combined into complete Cartesian Systems for some multi-axis applications.


When to choose a Rodless Actuator system:

  • A low cost system is needed to both positioning and guiding a load
  • It's necessary to eliminate external guides and ways
  • Overall short work envelope is required (extended length equals retracted length)
  • Multiple units will be combined into Cartesian systems
  • Compact cross-sectional linear positioning system is required

R2A Series

product picture

The R2A Series of Rodless Actuators systems offer a new carriage bearing design producing lower bearing friction, smoother operation and zero running clearance. A flexible seal is used prevent environmental contamination and ensures long life, making it an affective industrial grade solution.

  • Max length of 1829 mm (72 in)
  • Max thrust of 450 N (100 lbf) screw models
  • Max speed of 2000 mm/s (80 in/sec) belt models
  • Leadscrew, ball screw, timing belt drives
  • Stepper, brushless servo, custom motor options
Learn More >

R3 Series

product picture

The R3 Series of Rodless Actuators systems are a robust design using an internal linear motion guide rail and our built-in flexible seal to ensure reliable operation in an industrial environment. Equipped for high load or high acceleration with maximum duty cycle, the R3 Series can fit a variety of application demands.

  • Max length of 2743 mm (108 in)
  • Max thrust of 1335 N (300 lbf) screw models
  • Max speed of 3000 mm/s (120 in/sec) belt models
  • Leadscrew, ball screw, timing belt drives
  • Stepper, brushless servo, custom motor options
Learn More >

R4 Series

product picture

The R4 Series is our most powerful Rodless Actuator system and can carry the heaviest carriage loads.  Their robust design uses an internal linear motion guide rail with a built-in flexible seal to ensure reliable operation in an industrial environment. Equipped for high load or high acceleration with maximum duty cycle, the R4 Series can fit a variety of heavy load application needs.

  • Max length of 2743 mm (108 in)
  • Max thrust of 3114 N (700 lbf) screw models
  • Max speed of 3000 mm/s (120 in/sec) belt models
  • Ball screw or timing belt drives
  • Stepper, brushless servo, custom motor options
Learn More >