Motors

The family of permanent magnet motors manufactured by Kollmorgen offers an extremely wide variety of size and package types. From frameless pancake motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of high performance motors available today. When you combine our vast selection of motors with our family of high performance servo or stepper drives, we can satisfy your most demanding application requirements and "Help you build a better machine, faster."

Conventional Rotary Servomotors

img_sample_img2

Kollmorgen's brushless servomotors are designed to operate over a broad range of speeds and have the advantage of reduced maintenance since there are no brushes or commutators. DC brushless motors offer superior performance with our highest torque/inertia ratio and high speed capability of up to 8,000 rpm for standard designs (up to 70,000 rpm for special designs). Learn more >

Brushless Direct Drive Rotary Motors

img_sample_img2

Leveraging over 60 years of product innovation, Kollmorgen pioneered the development of direct drive technology. Today, our Kollmorgen Direct Drive Rotary (DDR) products offer flexibility and choice for a variety of machine design needs. Choose between Kollmorgen CARTRIDGE DDR™ Motors, Kollmorgen GOLDLINE® DDR Motors, Kollmorgen RBE Frameless Motors, or Kollmorgen F Series Frameless DDR Motors.

Kollmorgen DDR Motors bring you high performance, zero maintenance, clean mechanical assembly, improved accuracy, higher throughput, better reliability, and smooth, quiet operation.Learn more >

Brushless Direct Drive Linear Motors

img_sample_img2

A DDL motor is basically a rotary motor that is laid out flat and directly coupled to the driven load. With this configuration, all mechanical transmissions, such as ball/lead screws, rack and pinions, belts/pulleys, and gearboxes are eliminated. This in turn eliminates backlash and other problems associated with these mechanical transmissions. DDL designs deliver exceptional high performance, extremely high stiffness, very high dynamic speeds and accelerations, high positional accuracy, higher throughput, compact mechanical assembly, smooth, error-free motion, zero maintenance, and quiet operation.
Learn more >

Stepper Motors

img_sample_img2

Our high-performance, brushless, maintenance-free step motors provide very precise, extremely cost-effective motion control. These 2 phase step motors inherently move in small, very precise, 1.8° increments (200/revolution). This stepping action is simple to control and does not require complicated, expensive feedback devices.Learn more >

Kollmorgen Synchronous Series Motors

img_sample_img2

Kollmorgen offers two brands of AC Synchonous motors in their Pacific Scientic ST/SN Series and Superior Electric products.  High performance in four frame sizes, NEMA 23, 34, 42, 66 are available. Resistor - capacitor kits are also available.Learn more >

DC Motors

img_sample_img2

Kollmorgen's family of DC motors offers an extremely wide variety of size and package types. From frameless pancake motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of high performance motors available today.Learn more >

Custom Motor Products

img_sample_img2

With more than 60 years of experience designing custom Kollmorgen motor solutions, Kollmorgen provides the latest technological advancements and application expertise to deliver the broadest capabilities in the industry.

Learn more >