Packaging & Converting

Providing the ultimate in speed, repeatability and platform extensibility
For factory automation applications such as packaging, printing and converting, the IEC 61131 solution set offers unmatched performance, ease of use, interoperability and extensibility. The building blocks are designed to work together as an integrated architecture which can form the basis of your next generation machine, and beyond.
Products for Packaging & Converting Applications
Direct Drive Rotary Motors
High performance, zero maintenance, improved accuracy, higher throughput, better reliability, and smooth, quiet operation. Learn more >
AKM Servomotors
For high performance servos in low power applications. Learn more >