NEW! Advanced Kollmorgen Drive™ (AKD)

Danaher Motion Image

Kollmorgen AKD™ Series is a complete range of Ethernet-based Servo Drives that are fast, feature-rich, flexible and integrate quickly and easily into any application. AKD ensures plug-and-play commissioning for instant, seamless access to everything in your machine. And, no matter what your application demands, AKD offers industry-leading servo performance, communication options, and power levels, all in a smaller footprint.

Discover AKD - click to view

This robust, technologically advanced family of drives delivers optimized performance when paired with our best-in-class components, producing higher quality results at greater speeds and more uptime. With Kollmorgen servo components, we can help you increase your machine’s overall effectiveness by 50%.

AKD Compatible Products

  • AKM Brushless Rotary Motors
  • Cartridge Direct Drive Rotary Motors
  • Housed Direct Drive Rotary Motors
  • Frameless Kit Rotary Motors
  • Direct Drive Linear Motors
  • Electric Cylinder Linear Positioners
  • Rodless Actuator Linear Positioners 
  • Precision Table Linear Positioners

Let Us Help You Size Your System!

MOTIONEERING®, Kollmorgen's premier application sizing and selection software, can assist you with sizing and selecting an AKD system that best fits your application needs.  Choose from a variety to rotary or linear mechanism system types.

         120/240 Vac
 1Ø/3Ø (85-265 VAC)
       Continuous 
    Current (Arms)
 Peak Current
        (Arms)
       Drive Continuous
   Output Power (watts)
         AKD-x00306                   3              9                    1100
         AKD-x00606                   6             18                    2000
         AKD-x01206                  12             30                    4000
         AKD-x02406                  24             48                    8000
            480 Vac
   3Ø (187-528 VAC)
      Continuous
   Current (Arms) 
 Peak Current
       (Arms)
        Drive Continuous
    Output Power (watts)
        AKD-x00307                      3               9                      2000
        AKD-x00607                   6                  18                     4000
        AKD-x01207                  12                  30                            8000
        AKD-x02407                  24             48                  16,000

AKD Features

  • Kollmorgen WorkBench GUI
  • Digital signal processor control
  • Screw terminal I/O connectors
  • Real time performance feedback
  • Feedback Devices: Smart Feedback Devices (SFD), EnDat2.2, 01, BiSS, Analog Sine/Cos encoder, incremental encoder, HIPERFACE®, and resolver
  • Adjusts for changing load conditions
  • Torque loop updates 0.67 µs
  • Velocity loop updates 62.5 µs
  • Position loop updates 125 µs
  • Ethernet motion buses: EtherCAT®, SynqNet®, Modbus/TCP, CANopen®