Brushless Motors

Kollmorgen's brushless servomotors are designed to operate over a broad range of speeds and have the advantage of reduced maintenance since there are no brushes or commutators. DC brushless motors offer superior performance with our highest torque/inertia ratio and high speed capability of up to 8,000 rpm for standard designs (up to 70,000 rpm for special designs). Our linear brushless motors can exceed 10 m/s.

Conventional Rotary Servo

product picture

Kollmorgen's brushless servomotors are designed to operate over a broad range of speeds and have the advantage of reduced maintenance since there are no brushes or commutators. DC brushless motors offer superior performance with our highest torque/inertia ratio and high speed capability of up to 8,000 rpm for standard designs (up to 70,000 rpm for special designs).了解更多 >

Direct Drive Rotary

product picture

Leveraging over 60 years of product innovation, Kollmorgen pioneered the development of direct drive technology. Today, our Kollmorgen Direct Drive Rotary (DDR) products offer flexibility and choice for a variety of machine design needs. Choose between Kollmorgen CARTRIDGE DDR™ Motors, Kollmorgen GOLDLINE® DDR Motors, Kollmorgen RBE Frameless Motors, or Kollmorgen F Series Frameless DDR Motors.

Kollmorgen DDR Motors bring you high performance, zero maintenance, clean mechanical assembly, improved accuracy, higher throughput, better reliability, and smooth, quiet operation.了解更多 >

Direct Drive Linear

product picture

A DDL motor is basically a rotary motor that is laid out flat and directly coupled to the driven load. With this configuration, all mechanical transmissions, such as ball/lead screws, rack and pinions, belts/pulleys, and gearboxes are eliminated. This in turn eliminates backlash and other problems associated with these mechanical transmissions. DDL designs deliver exceptional high performance, extremely high stiffness, very high dynamic speeds and accelerations, high positional accuracy, higher throughput, compact mechanical assembly, smooth, error-free motion, zero maintenance, and quiet operation.
了解更多 >