电机 

由Kollmorgen制造的永磁电机系列具有宽泛的规格和封装型式。 从无框架短轴型电机到高加速度的封闭式/轴式电机,性能卓越,应用广泛。 当您配套使用我们高性能的伺服或步进驱动系统时,我们可以满足您最苛刻的应用要求。Kollmorgen,运动控制专家

Brushless Motors

img_sample_img2

Kollmorgen's brushless servomotors are designed to operate over a broad range of speeds and have the advantage of reduced maintenance since there are no brushes or commutators. DC brushless motors offer superior performance with our highest torque/inertia ratio and high speed capability of up to 8,000 rpm for standard designs (up to 70,000 rpm for special designs). Our linear brushless motors can exceed 10 m/s.了解更多 >

Stepper Motors

img_sample_img2

Our high-performance, brushless, maintenance-free step motors provide very precise, extremely cost-effective motion control. These 2 phase step motors inherently move in small, very precise, 1.8° increments (200/revolution). This stepping action is simple to control and does not require complicated, expensive feedback devices.了解更多 >

ST SN 系列

Pacific Scientific ST/SN系列同步电机具有三种框架规格:NEMA 23, 34和42(60, 90和110 mm),性能高。 另外还提供有电阻器电容器套件。了解更多 >

DC Motors

img_sample_img2

Kollmorgen's family of DC motors offers an extremely wide variety of size and package types. From frameless pancake motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of high performance motors available today.了解更多 >

Custom Motor Products

img_sample_img2

With more than 60 years of experience designing custom Kollmorgen motor solutions, Kollmorgen provides the latest technological advancements and application expertise to deliver the broadest capabilities in the industry.

了解更多 >