Electric Cylinders

New!  Kollmorgen Linear Positioners - N2 and EC Series Electric Cylinders -  provide an unprecedented level of flexibility.  With the launch of our newest EC1 Series, we now offer five power ranges with either lead or ballscrew drives.  Application requirements can be optimized, reducing system cost and maximizing design.  System integrated with AKM brushless servomotors eliminates mechanical interface and interoperability challenges of competitor brands.  With the ability to mate these cylinders with three of our premier servo drives (S200, S300, S600), Kollmorgen now offers our customers the complete cylinder system solution.

Click to download our new Kollmorgen EC1 Data Sheet >

Click to download our new Kollmorgen Linear Positioners Catalog >

Click to download Kollmorgen N2 and EC Series 3D models >

Types of applications include:

  • Value Control (packaging industry, ventilation equipment, vehicle applications)
  • Linear Guide Positioning (machine tools, electronic industry, scanning equipment)
  • Edge Guide Control (paper mills, print shop equipment, textile industry)
  • Backstop Adjust (wood work industry, machine tools, metal industry)
  • Loading/Unloading (handling equipment, packaging industry, medical industry)
  • Drilling, Welding, Gluing, or Thermo-forming (plastics, metals)
  • Environments with high degree of airborne contaminants (cleanrooms)

N2 Series

product picture

The N2 Series of Electric Cylinder systems is a proven, light-duty design made with small package size and economic considerations in mind, while assuring durability and ease-of-use for given performance abilities.

  • Max stroke length of 571 mm (22 in)
  • Max thrust of 2670 N (600 lbf)
  • Ball or lead screw drive 2, 5, 8 rev/inch pitch
  • Stepper, servo, custom motor options
了解更多 >

EC1 Series

product picture

The EC1 Series of Electric Cylinder systems offer a limited degree of flexible application solutions – reducing cost and minimizing cylinder frame size 30-40%. This small package design is perfect for converting from pneumatic applications. 

  • Max stroke length of 200 mm (7.9 in)
  • Max thrust of 667 N (150 lbf)
  • Ball screw driven with 3.175 mm lead
  • Stepper, brushless servo, custom motor options
了解更多 >

EC2 Series

product picture

The EC2 Series of Electric Cylinder systems are a low cost linear motion package for light to moderate thrust loads.  Screw types yield quiet operation, low backlash, and high accuracy with a variety of motor to screw reduction types.

  • Max stroke length of  750 mm (29.5 in)
  • Max thrust of 3600 N (810 lbf)
  • Ball and lead screw driven with 4, 5, 16 mm leads
  • Stepper, brushless servo, custom motor options
了解更多 >

EC3 Series

product picture

The EC3 Series of Electric Cylinder systems are a robust linear motion package for moderate to heavy thrust loads.  Screw types yield quiet operation, low backlash, and high accuracy with a variety of motor to screw reduction types.

  • Max stroke length of 1000 mm (39.4 in)
  • Max thrust of 7200 N (1620 lbf)
  • Ball and lead screw driven with 4, 5, 10, 16 mm leads
  • Stepper, brushless servo, custom motor options
了解更多 >

EC4 Series

product picture

The EC4 Series of Electric Cylinder systems are a robust linear motion package for heavy thrust loads.  Precision-rolled ball screws yield quiet operation, low backlash, and high accuracy with a variety of motor to screw reduction types.

  • Max stroke length of 1500 mm (59 in)
  • Max thrust of 12000 N (2700 lbf)
  • Ball screw driven with 10, 25 mm leads
  • Stepper, brushless servo, custom motor options
了解更多 >

EC5 Series

product picture

The EC5 Series of Electric Cylinder systems are our highest, robust linear motion package for very heavy thrust loads.  Precision-rolled ball screws yield quiet operation, low backlash, and high accuracy with a variety of reduction types.

  • Max stroke length of 1500 mm (59 in)
  • Max thrust of 25000 N (5620 lbf)
  • Ball screw driven with 10, 32 mm leads
  • Stepper, brushless servo, custom motor options
了解更多 >