Stepper Drives

Our wide range of step motor drives include the well-known brand names of Pacific Scientific, Superior Electric and IDC. Offering AC or DC input power versions, these microstepping drives complement a wide range of stepper motors.

    P7000 Series

    product picture

    Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost and simplicity of a stepper solution.  The P7000 combined with Kollmorgen's stepper motors provide unique level of system smoothness, functionality and performance.了解更多 >

    6400系列

    product picture

    Pacific Scientific 6400系列高性能微步驱动器模块化设计,支持范围广泛的应用要求。 这些驱动器为低压直流输入驱动应用提供最佳的性能数值。 6410型号配有步进和方向输入。 6415型添加了一个振荡器,允许+/- 10 VDC 输入指令,用于速度控制。了解更多 >