AC Servo Drives

Our AC servo drives are designed to complement our wide range of our rotary servomotors and linear positioning systems. We offer the broadest connectivity with the most advanced control technology, compact packaging, and simplified commissioning available in the global marketplace today.

AKD™

product picture

NEW! Kollmorgen announces its next generation of quality servo drives – Advanced Kollmorgen Drives™ (AKD).  Specifically designed with versatility, communications, and the power to expand machine performance and increase integration speeds.

  • Four current ratings to choice from
  • 115/230/480VAC models
  • Up to 16kw of output power capacity
  • Variety of communication options
了解更多 >

S200

product picture

Kollmorgen 公司 S200无刷伺服驱动器推动了高性能伺服技术在低端领域的应用。 通过连接S200驱动器和AKM伺服电机,即可实现全面的伺服控制解决方案,以实施诸如半导体制造、电子组装、包装以及医疗和木材加工等应用。了解更多 >

S300

product picture

S300系列数字无刷伺服驱动器紧凑易用,能够为您的项目设计提供最大的灵活性;同时,可以大大节省空间;而广泛的连通性则能够降低不同类型驱动器的数量。与 Kollmorgen无刷伺服电机(AKM、GOLDLINE CDDR、GOLDLINE DDR和PLATINUM DDL)系列电机相结合,可在全球市场为用户提供最先进的功能和最广泛的连接性能。了解更多 >

S400

product picture

For multi-axis systems the use of S400 (SERVOSTAR 400) digital servo amplifiers saves cost, wiring and installation time. Up to 8 axes can be plugged together, connected by an internal bus system. Several fieldbusses are supported.
了解更多 >

S600

product picture

S600系列伺服驱动器专为全球化应用而设计,它充分利用了数字伺服技术的优势;其令人信服地证明了其高度的硬/软件灵活性、简易的运行、较大的功能范围-甚至适用于标准装置。配合我们的AKM、CDDR、DDR和DDL系列无刷式伺服电机,S600系列伺服驱动器一定可以为您严格的单轴和多轴应用提供可靠的解决方案。 了解更多 >

S700(只在欧盟范围内提供)

product picture

新型 Kollmorgen S700 数字驱动器在我公司非常受欢迎的 SERVOSTAR300 基础上,增添了内置以太网和新的安全功能。新型 S700 与 SERVOSTAR300 兼容,具有高级功能范围。 S700 具有与 SERVOSTAR300 相同的体系结构和处理器,将 SERVOSTAR300 系列的输出电流提高到 24A,并使用熟悉而用户友好的调试软件。 用于扩展卡的 3 个插槽使得 S700 极为灵活。 由于具有大量现场总线接口,可对多数反馈装置的信号进行分析,并具有大量预定义 I/O 和位置控制功能,因此,新型 S700 成为完成所有运动控制任务的首选。 了解更多 >