驱动器
Kollmorgen可以提供全套的驱动解决方案,包括先进的控制技术,结构紧凑,调试简便。 各种伺服交流和直流调速驱动器, 步进和OEM/定制驱动器产品,包括各种电压范围和功率范围。
AC Servo Drives
Our AC servo drives are designed to complement our wide range of our rotary servomotors and linear positioning systems. We offer the broadest connectivity with the most advanced control technology, compact packaging, and simplified commissioning available in the global marketplace today.了解更多 >
Stepper Drives
Our wide range of step motor drives include the well-known brand names of Pacific Scientific, Superior Electric and IDC. Offering AC or DC input power versions, these microstepping drives complement a wide range of stepper motors.了解更多 >
Adjustable Speed Drives
Our family of Seco and Acomel adjustable speed drives accommodate a wide range of AC and DC motor types and power ratings. Many provide options for running open or closed loop depending on the degree of control required. Torque and velocity modes are offered and some models include position control. Whether your application need is from a few hundred watts (fractional HP) to hundreds of kilowatts (hundreds of HP), Kollmorgen has a drive to meet your toughest application requirement.了解更多 >
DC 伺服电机
Kollmorgen在供应直流伺服驱动器方面已有多年的经验,其众多知名品牌包括Pacific Scientific、Kollmorgen和IDC,可与其丰富的直流伺服电机配套使用。了解更多 >
Productgroup
Custom Electronics Solutions集团专注于OEM伺服放大器的设计、研发和制造。 通过与Kollmorgen各种标准和定制电机和执行器解决方案配套,Custom Electronic Solutions能够提供独一无二的总体运动解决方案能力,从电机和伺服驱动器,到根据具体应用的定制,一站式提供集成解决方案。 诸如CD系列的现场验证的各种模块已经过多年的标准和定制应用开发、实施。 请与我们联系mailto:sep@danahermotion.com,共同探讨您的应用需求,以为您提供创新的运动控制解决方案。
了解更多 >定制驱动器
Custom Electronics Products集团专注于OEM定制伺服和运动控制系统的设计、研发和制造。 通过与Danaher各种标准和定制电机和执行器解决方案配套,CCustom Electronics Products集团能够提供独一无二的总体运动解决方案能力,从电机和伺服驱动器,到根据具体应用定制的单轴和多轴运动控制器,一站式提供集成解决方案。 现场验证的各种模块已经过多年的标准和定制应用开发、实施。 从而可以实现快速的交钥匙工程,从概念设计到样机测试,基于这些可靠的软件和硬件模块进行设计,即使定制,亦能交付经济的解决方案。 请与我们联系sep@kollmorgen.com,共同探讨您的应用需求,以为您提供创新的运动控制解决方案。了解更多 >