PC Based Controls
The ZMP-SynqNet controllers provide machine builders with the ultimate in high-performance motion control. The 64-bit ZMP controller utilizes the PowerPC processor for optimum flexibility and speed. With a significant increase in processing power, the ZMP family of controllers is optimized to work with MechaWare™ for the ultimate in precision control schemes.
ZMP-SynqNet-CPCI-3U
ZMP-SynqNet 控制器为机器制造商提供最佳的高性能运动控制。 丹纳赫传动公司的ZMP-SynqNet 系列控制器为机器制造厂商们提供了性能卓越的运动控制产品。 64位ZMP控制器,采用 466MHz MPC8245 PowerPC处理器,灵活性和速度方面都实现了最佳。 通过显著提高处理能力,ZMP系列控制器最佳适用于与MechaWare配套使用,实现精密控制方案。
ZMP-SynqNet-PCI
丹纳赫传动公司的 ZMP-SynqNet 系列控制器为机器制造厂商们提供了性能卓越的运动控制产品。 64位ZMP控制器,采用 466MHz MPC8245 PowerPC处理器,灵活性和速度方面都实现了最佳。 由于处理能力显著提高,ZMP 系列控制器可最佳地与 MechaWare™ 软件协同工作,可以得到极佳的精密控制方案。
了解更多 >ZMP-SynqNet-LT
The ZMP-SynqNet-LT variant is a mid-level motion controller that is an ideal replacement for those who are looking to upgrade from the successful XMP controller to obtain additional performance and value. The 64-bit ZMP-LT controller utilizes a 266MHz MPC8245 PowerPC processor for optimum speed and flexibility. With an increase in processing power, the ZMP-LT controller is optimized to work with MechaWare™ for the ultimate in precision control schemes.
了解更多 >Software Tools & Libraries
SynqNet® motion controllers provide machine builders with the ultimate in high-performance motion control. Available in industry standard PCI and PCI form factors.了解更多 >