Page 7 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 7

PMX  Series Technical Overview
                        TM









            PMX Stepper Motor Frame Size Overview

                                                         Holding Torque      Length
                                                         (Motor Mounted)
                                       Series   Stacks      Bipolar       in      mm             Features
                                                         oz-in    Nm                                                    PMX TM

                                     2 Phase, 1.8° Step Motors. Frame size: 0.8 inch, 20 mm
               Size 08
             PMX Series                PMX081      1      2.50    0.018   1.18    30.0  • Front shaft flat option        SERIES
                                       PMX082      2      4.00    0.028          1.65  42.0  • Rear shaft option

                                     2 Phase, 1.8° Step Motors. Frame size: 1.1 inch, 28 mm
               Size 11                 PMX111      1      10.1    0.071   1.26    32.0                                  STEPPER MO
             PMX Series                PMX112      2      16.1    0.114   1.77    45.0  • Front shaft flat option
                                                                                        • Rear shaft option
                                       PMX113      3      16.8    0.119   2.01    51.0                                  T

                                     2 Phase, 1.8° Step Motors. Frame size: 1.4 inch, 35 mm                             OR
               Size 14                 PMX141      1      14.7    0.104   1.02    26.0
             PMX Series                PMX142      2      20.1    0.142   1.10    28.0  • Front shaft flat option
                                                                                        • Rear shaft option
                                                                                        • Rear encoder mounting holes
                                       PMX143      3      26.4    0.186   1.42    36.0


                                     2 Phase, 0.9° or 1.8° Step Motors.  Frame size: 1.7 inch, 42 mm
                                      PMX171 (1.8)  1     28.4   0.201    1.02    26.0
               Size 17                PMX172 (1.8)  2     40     0.281    1.32    33.5  • Front shaft flat option
             PMX Series               PMX173 (1.8)  3     61     0.427    1.56    39.5  • Rear shaft option
                                                                                        • Integral connector + mating cable option
                                                                                        • Bipolar or Unipolar winding available
                                      PMX174 (1.8)  4     78     0.551    1.87    47.5  • Rear encoder mounting holes
                                      PMX171 (1.8)  5     107    0.756    2.36    60.0


                                     2 Phase, 0.9° or 1.8° Step Motors.  Frame size: 2.2 inch, 57 mm
                                      PMX231 (1.8)  1     102    0.722    1.61    41.0  • Front shaft flat option
               Size 23                                                                  • Front shaft seal option
              PMX Series              PMX232 (1.8)  2     208     1.47    2.20    56.0  • Bipolar or Unipolar winding available
                                      PMX233 (1.8)  3     337     2.38    2.99    76.0  • Rear shaft option
                                                                                        • Integral connector + mating cable option
                                      PMX234 (1.8)  4     378     2.67    3.35    85.0  • Rear encoder mounting holes

                                     2 Phase, 1.8° Step Motors.  Frame size: 3.4 inch, 86 mm

               Size 34                 PMX341     1       490     3.46    2.56    65.0
             PMX Series                PMX342     2       704     4.97    3.15    80.0  • Front shaft flat option
                                                                                        • Front shaft seal option
                                       PMX343     3      1285     9.07    4.65    118.0  • Rear shaft option
                                       PM344      4      1739    12.28    6.14    156.0










                                                                                                                TM
            www.kollmorgen.com                                                                                         7
   2   3   4   5   6   7   8   9   10   11   12