Page 51 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 51

P6000 Stepper Drive-Controller

            Powerful, Yet Simple.

            The P6000 is an AC input micro-stepping drive optimized for pairing with POWERPAC
            and POWERMAX stepper motors. With the simplicity of dip switches and the
            optimized performance from the complete system, this stepper solution brings
            increased machine performance without the associated complexity.

            Powerful. Simple. Optimized.
            The P6000 and Kollmorgen POWERPAC and POWERMAX stepper motors are
            designed to provide the best system solution when paired with one another. The                              P6000 STEPPER DRIVE-CONTROLLER
            easy dip switch selection matches the P6000 settings with the optimal Kollmorgen
            stepper motor requirements to provide the best performance and most efficient
            solution for nearly any application.

            • No programming required!
            • Covers full power range of Kollmorgen Stepper Motors
            • Switch Selectable Current Output from 0.2-5.7 Arms, 8.0 A peak                     P6000 Stepper Drive
            • 120/240 VAC Input (160/320 Vdc Bus)

            • Kollmorgen Stepper Motor Pairing; Switch Selectable
            • All Inputs and Outputs are Optically Isolated
            • Single-Ended and Differential Step and Direction or CW/CCW Command; Switch Selectable

            • Enable Input
            • Fault Output (Sinking or Sourcing)
            • Status LEDs for easy troubleshooting
            • Switch Selectable Micro-Stepping-Resolution Settings

            • Step Smoothing Filter; Switch Selectable
            • Idle Current Reduction; Switch Selectable

            • Anti-Resonance Based On Load Inertia; Switch Selectable
            • Self-Test Conducts Spin Test to Confirm Proper Connection; Switch Selectable
            • RoHS & CE Certified

   46   47   48   49   50   51   52   53   54