Page 18 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 18

PMX14 Series Stepper Motors







            PMX14 Series (Bipolar - 1.8˚ Step) Performance Curves

                               PMX1410-A10                                         PMX1410-B10
              Nm  oz-in       Rated Current = 0.31 A              Nm  oz-in       Rated Current = 0.70 A
             .085  12.0                                          .085  12.0
             .08                                                  .08
                10.0                                                 10.0
             .06                                                  .06
                 8.0                                                 8.0
             TORQUE   .04  6.0                          12 Vdc   TORQUE   .04  6.0                          12 Vdc
   PMX14
                                                                                                            24 Vdc
                                                        24 Vdc
                 4.0                                                 4.0
             .02                                                  .02
                 2.0                                                 2.0

             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1420-A10                                         PMX1420-B10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 0.36 A              Nm  oz-in       Rated Current = 0.74 A
             .085  12.0                                          .113  16.0
             .08
   ORS
                                                                  .10  14.0
                10.0
                                                                     12.0
             .06                                                  .08
                 8.0
                                                                     10.0
             TORQUE   .04  6.0                          12 Vdc   TORQUE   .06  8.0                          12 Vdc
                                                        24 Vdc
                                                                                                            24 Vdc
                 4.0                                              .04  6.0
             .02                                                     4.0
                 2.0                                              .02
                                                                     2.0
             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED
                               PMX1420-C10
              Nm  oz-in       Rated Current = 1.41 A
             .113  16.0
             .10  14.0
                12.0
             .08
                10.0
             TORQUE   .06  8.0                          12 Vdc


             .04  6.0
                 4.0
             .02
                 2.0
             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s
                                    SPEED




     18                                                                                                1-540-633-3545
   13   14   15   16   17   18   19   20   21   22   23