Page 14 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 14

PMX11 Series Stepper Motors                                                                                               Notes







            PMX11 Series (Bipolar - 1.8˚ Step) Performance Curves

                               PMX1110-A10                                         PMX1110-B10
              Nm  oz-in       Rated Current = 1.38 A              Nm  oz-in       Rated Current = 0.70 A
             .056  8.0                                           .056  8.0
             .05  7.0                                             .05  7.0

                 6.0                                                 6.0
             .04                                                  .04
                 5.0                                                 5.0
             TORQUE   .03  4.0                          12 Vdc   TORQUE   .03  4.0                          12 Vdc
   PMX11
                                                                                                            24 Vdc
                                                        24 Vdc
             .02  3.0                                             .02  3.0
                 2.0                                                 2.0
             .01                                                  .01
                 1.0                                                 1.0
             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1120-A10                                         PMX1120-B10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 1.61 A              Nm  oz-in       Rated Current = 0.71 A
             .10  14.0                                            .10  14.0
   ORS
                12.0                                                 12.0
             .08                                                  .08
                10.0                                                 10.0
             .06  8.0                                             .06  8.0
             TORQUE   .04  6.0                          12 Vdc   TORQUE   .04  6.0                          12 Vdc
                                                                                                            24 Vdc
                                                        24 Vdc
                 4.0                                                 4.0
             .02                                                  .02
                 2.0                                                 2.0

             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1130-A10                                         PMX1130-B10
              Nm  oz-in       Rated Current = 1.53 A              Nm  oz-in       Rated Current = 0.63 A
             .10  14.0                                            .10  14.0
                12.0                                                 12.0
             .08                                                  .08
                10.0                                                 10.0
             .06  8.0                                             .06  8.0
             TORQUE   .04  6.0                          12 Vdc   TORQUE   .04  6.0                          12 Vdc
                                                                                                            24 Vdc

                 4.0                                                 4.0
             .02                                                  .02
                 2.0                                                 2.0
             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED




                                                                                                                                                                                                                                           TM
     14                                                                                                1-540-633-3545                 www.kollmorgen.com                                                                                         1
   9   10   11   12   13   14   15   16   17   18   19