Page 10 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 10

PMX08 Series Stepper Motors







            PMX08 Standard Options and Specifications


              •  NEMA Size 08
              •  Smooth or Flat front shaft flat option
              •  Single or Rear shaft option
              •  Bipolar windings


   PMX08
              Phases                      2
              Full Steps Per Revolution   200
              Step Size Angle             1.8˚
              Step Angle Accuracy %       +/- 5.0
              Maximum Case Temperature    130˚ C
              Insulation Class            NEMA Class B, 130 ˚C
              Insulation Resistance       100 Megaohms @ 500 Vdc
              Ambient Temperature         -20.0 to + 40.0 ˚C
              Dielectric Strength         500 Vac, 1 minute
   SERIES STEPPER MO
   T
              Certifications:             CE, RoHS, REACh compliant
   ORS



            PMX08 Dimensions



                                                           15.0 ± 15.0 ±1.01.0   "A" MAX.         10.0 ± 10.0 ±1.01.0
                                                                                   "A" MAX.
                                                           [ .59± [ .59±.03].03]                  [.39± [.39±.03].03]

                         20.2[.80]  MAX.  MAX.             10.0 ± 10.0 ±0.20.2
                            20.2[.80]
                                                           [ .39± [ .39±.00].00]
                          16.0± 16.0±0.20.2                                   1.5[.06]
                                                                                 1.5[.06]
                          [.63± [.63±.00].00]
            20.2  [.80]
          20.2  [.80]  MAX.  MAX.                Ø15.000    0     0
                                                   Ø15.000 -.033-.033
                16.0± 16.0±0.20.2                  [.5906  +.0000 +.0000 ]
                                                         ]
                [.63± [.63±.00].00]                  [.5906 -.0012-.0012
              4X  M 4X  M2x.42x.4
                 3.00     3.00   [.118][.118]  MIN.  MIN.                                     300.0 300.0  Ø4.000    0     0
                                                                                UL1430  AWG  28
                                                    Ø4.000    0     0        UL1430  AWG  28  [11.81]     Ø4.000 -.013-.013  +.0000
                                                      Ø4.000 -.013-.013
                                                                                                [11.81]
                                                                                                             +.0000
                                                           ]
                                                        +.0000
                                                     [.1575 [.1575 -.0005-.0005 +.0000 ]      MIN. MIN.  [.1575 [.1575 -.0005-.0005 ]  ]
                                                          3.50 ± 3.50 ±0.1500.150
                                                         [ .138 [ .138 ±.0059]±.0059]
                                                   Front Shaft Options
              Model      “A” MAX                                        + 0.000
              PMX081     30 [1.18]      3.50 ± 0.150               Ø4.000 -0.013
                                                                        + .0000
                                      [0.138 ± 0.0059]             [0.1575        ]
                                                                        -.0005
              PMX082     42 [1.65]
                                                    Flat   Normal                              Dimensions in mm [inches]


     10                                                                                                1-540-633-3545
   5   6   7   8   9   10   11   12   13   14   15