Page 56 - Kollmorgen Automation and Motion Control
P. 56

KSM Safety Control System

            The Safety Chain for Motion from the Sensor to the Drive                                                                  Safety Solutions

            Safe drive solutions with higher productivity: The KSM safety control system achieves SIL 3 / PL e and perfectly meets the   Compact, Simple Safety Solution for up to 2 Axes
            requirements of modern safety concepts thanks to its modular structure. From safe dual-axis drives with just a few safe I/O
            through to a 12-axis drive with 100 or more safe I/O, in combination with AKD servo drives and Kollmorgen automation      KSM compact safety control system with AKD servo drive for drives with up to 2 axes and up to 32 secure I/O
            solutions, you can develop expandable, safe drives that offer more power and higher productivity with lower system costs.                                                                                                             SAFE MO

                                                                                                                                                                               Safety logic and
                                                                                                                                                                               drive monitoring

                                                                                                                                                                                              Sensors                                             TION

                                                                                                                                            AKD servo drive                 KSM compact safety control

                                                          KSM modular: Scalable safety control system for up to 12 axes
                                                                                                                                      High-Performance Safety Control System for Demanding Safety Requirements
                                                              Safety functions for PL e and SIL 3                                     KSM modular: The modular safety control system for demanding, safe drives with up to 12 axes and up to 200 secure I/O
                                                              •  Safe stop functions: STO, SS1, SS2, SOS
                                                              •  Safe speed functions: SLS, SSM, SSR, SMS
                                                              •  Safe position functions: SLP, SCA, SLI
             KSM compact:
             single module for up to 2 axes                   •  Safe direction functions: SDI                                                                         KSM 100 basic device with expansion modules
                                                                                                                                              PLC or control system
                                                              •  Safe braking functions: SBC                                                  e.g. Kollmorgen KAS
            KSM Compact Safety Control                        KSM Modular Safety Control System / Safety PLC
            With KSM compact you can turn a drive into a safe one in   KSM modular is designed for drive solutions with complex safety                         Fieldbus
            next to no time. Important safety and monitoring functions   functions and a large number of interfaces. With up to 3000
            for motion and function blocks for the processing of sensor   function blocks, KSM modular offers the functionality of a safety
            and actuator signals are already integrated.      PLC.                                                                                                                    Up to 12 axes

                                                                                                                                                                                     AKD servo drive
            •  For 1 or 2 axes                                •  Up to 12 axes
            •  Up to 2 expansion modules                      •  Up to 8 expansion modules
            •  Basic module with 16 safe inputs/outputs       •  Basic module with to up to 56 safe inputs/outputs
            •  Expandable to up to 60 safe inputs/outputs     •  Expandable to up to 200 safe inputs/outputs

            •  1 safe relay output, expandable                •  1 safe relay output, expandable
            •  2 pulse and 2 message outputs                  •  2 pulse and up to 10 message outputs
            •  Expandable to up to 6 pulse and 6 message outputs  •  Expandable to up to 14 pulse and 22 message outputs
            •  Up to 800 function blocks                      •  Up to 3000 function blocks
            •  Space-saving, compact design                   •  For applications with many interfaces

     6 56                                                                                              1-540-633-35451-540-633-3545                                                                                   TM    7
   51   52   53   54   55   56   57   58   59   60   61