Page 220 - Kollmorgen Automation and Motion Control
P. 220

About Kollmorgen
            Since its founding in 1916, Kollmorgen’s innovative solutions have brought big ideas to life, kept
            the world safer, and improved peoples’ lives. Today, its world-class knowledge of motion systems
            and components, industry-leading quality, and deep expertise in linking and integrating standard   For assistance with your application needs
            and custom products continually delivers breakthrough motion solutions that are unmatched   in North America, contact us at: 540-633-3545,
            in performance, reliability, and ease-of-use. This gives machine builders around the world an or visit
            irrefutable marketplace advantage and provides their customers with ultimate peace-of-mind. for a global contact list.

                         Marengo   Radford                             Istanbul              Beijing  Tianjin
            Santa Barbara                                                                          Seoul  Nagoya
                 Tijuana                                                                       Shanghai
                                                                                                  Hong Kong

                                      São Paulo

                                                  Application Centers
                                                   Global Design & Manufacturing
                                                   Global Manufacturing

             Kollmorgen          Kollmorgen Europe GmbH  Kollmorgen Asia            Kollmorgen Aerospace and Defense
             203A West Rock Road  Pempelfurtstraße 1   Floor 4, Building 9, No. 518,  501 West Main Street
             Radford, VA 24141 USA  40880 Ratingen     North Fuquan Road, Changning District,   Radford, VA 24141 USA
             Phone: 1-540-633-3545  Germany            Shanghai 200335, China       Phone: 1-540-731-5668
             Fax: 1-540-639-4162  Phone: +49 (0) 2102 9394 0  Phone: + 86 400 661 2802  Fax: 1-540-731-5679
                                 Fax: +49 (0) 2102 9394 3155

          ©2017 Kollmorgen Corporation. All rights reserved. KM_CA_000246_RevE_EN
          Specifications are subject to change without notice. It is the responsibility of the product user to determine the suitability of this product for a specific application. All trademarks are the property of their respective owners.
   215   216   217   218   219   220