Page 19 - Kollmorgen Automation and Motion Control
P. 19

AKD  PDMM Drive-Resident Controller
 ®









 Build Simpler and Better with Drive-Resident Machine and Motion Control  A Single, Scalable Development Suite
                                   ™
 Extend your design options. Control as many as eight axes or more without the need for a PLC or PAC. Reduce cabinet   Kollmorgen Automation Suite  simplifies and accelerates development through a unified system of software, hardware, and
 space and wiring requirements. Program perfect machine and motion control for any project using a single, fully integrated   collaborative co-engineering. This scalable solution provides a fully integrated development environment for any application,   K
                                                                   ®
 programming environment. Build a better machine at a lower cost.  whether you’re programming a single axis of motion, a multi-axis AKD  PDMM system, or a PCMM-based system up to 64
            axes or more. Kollmorgen Automation Suite has been proven to:
 AKD
 ®
 ®
 Our new addition to the AKD  drive family combines one servo axis, a master controller that supports multiple additional axes,
 ™
 and the full automation capability of Kollmorgen Automation Suite —all in a single, compact package.  • Improve product throughput by up to 25% with industry-leading motion bandwidth  OLLMORGEN A
            • Reduce scrap by up to 50% with world-class servo accuracy, seamless power-failure
 ®
 Welcome to the AKD  PDMM programmable drive, multi-axis master.
             recovery and highly dynamic changeovers
 Performance Specifications  • Increase precision for better quality, reduced waste and less downtime using             UT
             EtherCAT —the field bus with motion bus performance                                                        OMA
                   ®
 120/240 Vac  Continuous   Peak Current   H  W  D
 1- and 3-Phase  Current   (Arms)  (mm/inches)  (mm/inches)  (mm/inches)  Features  • Enable more adaptable, sustainable and innovative machines that measurably
 (Arms)      improve marketability and profitability
 ™
 AKD-M00306-MCEC-0000  3  9  168 / 6.61  89 / 3.50  156 / 6.14  •  Kollmorgen Automation Suite  provides fully          TION
 integrated programming, testing, setup and
 AKD-M00606-MCEC-0000  6  18  168 / 6.61  89 / 3.50  156 / 6.14  commissioning
            A Single Family of Servo Drives                                                                             SUITE
 •  Embedded web server utility simplifies service
 AKD-M01206-MCEC-0000  12  30  196 / 7.72  107 / 4.21  187 / 7.36  ®
 •  Control 32 axes or more* while reducing   Kollmorgen AKD  servo drives deliver cutting-edge performance in a compact footprint.
 AKD-MO2406-MCEC-0000  24  48  248 / 9.76  96 / 3.78  228 / 8.98  machine footprint  From basic torque-and-velocity applications, to indexing, to multi-axis programmable
 ®
 240/400/480 Vac  Continuous   Peak Current   H  W  D    - EtherCAT  multi-axis master motion controller   motion, these feature-rich drives offer:
 integrated with a standard AKD  drive axis
 ®
 3-Phase  Current   (Arms)  (mm/inches)  (mm/inches)  (mm/inches)  • Plug-and-play compatibility with your servo motor
  PDMM DRIVE-RESIDENT CONTROLLER
 (Arms)    - Full IEC61131-3 soft PLC for machine control,
                                                                ®
                                                                      ®
 AKD-M00307-MCEC-0000  3  9  256 / 10.08  99 / 3.90  185 / 7.28  with support for all 5 programming languages  • All the advantages of Kollmorgen´s breadth of motor platforms including AKM , CDDR ,
 ™
   - Choice of PLCopen for motion or Pipe Network    and other direct-drive technologies
 AKD-M00607-MCEC-0000  6  18  256 / 10.08  99 / 3.90  185 / 7.28
 for programming motion control
            • The fastest velocity and position loop updates
 AKD-M01207-MCEC-0000  12  30  256 / 10.08  99 / 3.90  185 / 7.28    - 32 KB non-volatile memory stores machine data
 to eliminate scrap upon restart after power   • Full-frequency auto-tuning for perfect motion across the performance spectrum
 AKD-M02407-MCEC-0000  24  48  306 / 12.05  99 / 3.90  228 / 8.98  failure
            • Real-time feedback from a wide variety of devices
 AKD-M04807-MCEC-0000  48  96  385 / 15.16  185 / 7.28  225 / 8.85    - SD Card slot simplifies backup and
 commissioning, with no PC required
   - On-board I/O includes 13 digital inputs,   Our Best Drive and Automation Solution in a Single Package
 4 digital outputs, 1 analog input, 1 analog output   The AKD PDMM programmable drive, multi-axis master combines our AKD drive
 (expandable with AKT series of remote I/O)
            platform with the full feature set of Kollmorgen Automation Suite in a single package
 •  Works with Kollmorgen Visualization Builder for   —providing complete machine and motion control for up to eight axes or more.
 programming AKI human-machine interface panels
            You need only one development suite and one drive family for all your projects.
            And you can rely on one source for all the motion components and co-engineering
            expertise you need to build a better machine.
            With AKD PDMM, the best in machine engineering has never been easier, faster
            or more cost-effective.






 *Maximum axis count depends on motion/automation complexity and performance (8 axes nominal based on medium complexity at 4 kHz network update rate)



                                                                                                                TM TM
 14  1-540-633-3545  www                                                                                              15 19
            www.kollmorgen.com.kollmorgen.com
   14   15   16   17   18   19   20   21   22   23   24