Page 160 - Kollmorgen Automation and Motion Control
P. 160

Kollmorgen Motors for Special Duty

                                                                                                                                      MX Series Hazardous Duty Motors
                                                                                                                                                                       The explosion-proof MX Series provides hazardous-duty stepper motors suitable for use in Class 1,
                                                                                                                                                                       Division 1, Group D locations. They are available in NEMA 34 and 42 frame sizes (90 and 110 mm),
                                                                                                                                                                       and provide minimum holding torques from 1.27 to 9.82 N-m (180 to 1390 oz-in).
                                                                                                                                                                       •  MX09 models: NEMA 34 (90 mm) motors available in three stack lengths with minimum torque ratings
                                                                                                                                                                         from 1.27 to 3.88 N-m (180 to 550 oz-in
                                                                                                                                                                       •  MX11 models: NEMA 42 (110 mm) motors available in 2 stack lengths with minimum torque ratings
                                                                                                                                                                         from 6.0 to 9.82 N-m (850 to 1390 oz-in)
                Every day Kollmorgen pushes the boundaries of motion to deliver optimized solutions that satisfy even the most                                         •  Speeds up to 3,000 rpm provide for velocity demands of most high torque applications
                demanding application requirements in the harshest of environments.                                                                                                                                                                OPTIMIZED SOLUTIONS

                We’ve been working with the biggest names in harsh and hazardous environments in Industry, Automation,
                Aerospace & Defense, Exploration, Nuclear, Medical and Robotics for nearly 60 years.                                  Hazardous Duty Synchronous Motors
                We are on Mars and the Moon and at the bottom of the oceans: In fact, Kollmorgen motors powered the legendary                                          These synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1,
                                                                                                                                                                       Group D hazardous locations. They provide torque up to 1,500 oz-in (1059 N-cm) and are available in
                ROV Jason Jr. at a depth of 3,784 meters (12,415 feet) to explore the interior of Titanic for the first time since it sank                             NEMA 42 and 66 frame sizes (110 mm and 170 mm).
                in 1912.
                                                                                                                                                                       •  Motor torque up to 1,500 oz-in (1059 N-cm)
                Kollmorgen continues to collaborate with leading innovators with the same enthusiasm and acumen: Kollmorgen                                            •  72 rpm at 60 Hz, 60 rpm at 50 Hz
                knows that motion matters and represents endless possibilities for innovation. Our engineering expertise and                                           •  120 and 240 volt AC versions
                                                                                                                                                                       •  UL Listed versions meet Class I, Division 1, Group D
                engineering capabilities enable us to deliver superior performing solutions for these demanding environments.                                            requirements
                                                                                                                                                                       •  Conduit-style connection
                                                                                                                                      EP Series Explosion-Proof Motors
            Goldline S Series Submersible Servo Motors
                                                                                                                                                                       These permanent magnet DC (PMDC) motors are SCR rated and adhere to NEMA standards. They are
                                           These brushless servo motors incorporate pressure compensation technology to allow underwater opera-                        available in a variety of DC voltages, from 1/4 to 3/4 HP.
                                           tion up to 20,000 ft while withstanding extreme environments. They feature stainless steel and aluminum
                                           nickel bronze housings or an anodized aluminum housing for lighter overall weight. All shafts are stainless                 •  Patented anti-cog magnets for smooth low speed   •  Long life, constant force brush springs with field-
                                           steel and sealed with an externally serviceable O-ring seal. The S Series is fully tooled for cost-effective                  operation                         replaceable brushes
                                           volume production.                                                                                                          •  Polyester-impregnated armature for electrical and   •  Gasketed conduit box with large wiring compartment
                                                                                                                                                                         mechanical integrity            •  Large sealed bearings, standard
                                           •  Choice of stainless steel and aluminum nickel bronze housings or an anodized aluminum housing for lighter                •  High overcurrent capacity and dynamic braking
                                             overall weight                                                                                                                                              •  Class H insulation
                                           •  Stainless steel shaft with externally serviceable seal                                                                   •  Rugged, fused commutator
                                           •  SEACON connectors                                                                                                        •  TEFC and TENV configurations
                                           •  Pressure compensated: 10,000 psi
                                           •  Designed to withstand severe shock and extreme environments
                                                                                                                                      EB Series High-Performance Explosion-Proof Servo Motors
            EKM Series Brushless AC Servo Motors                                                                                                                       Based on our 230 VAC B and M Series, the Kollmorgen EB Series provides a high-performance
                                                                                                                                                                       explosion-proof servo motor suitable for applications where flammable vapors or gases create
                                           These enhanced, high-performance motors are Mil-Spec 810E rated and IP67 sealed, and comes standard                         a potentially hazardous environment. These motors have been tested and proven capable of
                                           with a stainless steel and chemical-agent-resistant paint, for duty in harsh environmental conditions.                      withstanding an internal explosion without bursting or allowing ignition to reach outside the

                                           •  0.43 to 53 Nm continuous stall torque (3.8 to 467 lb-in)  •  Operating temperature range of -51˚ C to 54˚ C              motor frame.
                                           •  Speeds up to 8000 RPM meet high speed requirements  •  Shock and vibration tested per MIL-STD-810E,                      •  230 VAC explosion-proof (Class I, Division 1, Groups C and D)
                                           •  Custom windings, shaft variations, and fail-safe brakes   Methods 516.4 & 514.4, Procedure 1                             •  Tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to
                                             available                         •  International standard mount available                                                 reach outside the motor frame
                                           •  480 Vac high voltage insulation
                                           •  Rugged resolver feedback for extreme environments

     6 160                                                                                             1-540-633-3545                                                                                          TM    7
   155   156   157   158   159   160   161   162   163   164   165