Page 158 - Kollmorgen Automation and Motion Control
P. 158

Capabilities to Meet Your Needs                                                                                           Proven Design Capabilities

            Kollmorgen offers 5-day lead-time on nearly 1,000,000 commercial off-the-shelf (COTS) products, all with best-in-class    Motor Solutions                                      Drive Solutions
            performance and quality.
                                                                                                                                      •  Brushed, brushless and stepper motor building blocks used in   •  Board-level or packaged solutions supporting single to multi-axis
            When COTS is not quite the best way to realize a totally optimized system, Kollmorgen can offer co-engineered solutions to     frameless or housed configurations               configurations
            meet your most difficult challenges and advance your competitive position. Drawing on a wealth of knowledge and expertise,   •  Designed for agency compliance (UL, CE, RoHS)  •  Brushed or brushless servo drives, stepper, AC induction control
            our engineering support team will work alongside you to build a solution that differentiates your machine and improves your   •  Voltage ratings from 48 Vdc – 600 Vdc, with capabilities in   •  Integrated controller and communications options
            bottom line.                                                                                                                800 Vdc and up                                     •  Designed for agency approvals (UL 508C, EN 50178, EN 61000-6-6,
                                                                                                                                      •  Continuous torques from 0.5 Nm – 29,000 Nm          EN 61800-3, CISPR 14-1, and others available)
            Here are just few examples of how Kollmorgen delivers real value to companies likes yours:
                                                                                                                                      •  Proven performance and reliability in a customizable package  •  Proprietary technology and software can be embedded into the drive

              What You Need                Why Motion Matters                  Kollmorgen Co-Engineering Results                                                                                                                                   OPTIMIZED SOLUTIONS

              30% Increase in Throughput   • Low inertia servo motors          Using the Kollmorgen Automation Suite  graphical
                                           • High bandwidth servo loops        camming design tool, Pipe Network  and low-
                                                                               inertia AKM  servo motors, a major supplier of
                                           • Simple, accurate, graphical programming tools  diabetic test labs increased throughput by more
                                                                               than 30% while improving accuracy and reducing
              50% Increase in Accuracy and Quality  • Low cogging frameless servo motor  Using our AKD  servo drive, a next-generation CT
                                           • Advanced observers and bi-quad filters  scanning manufacturer achieved more than 50%
                                                                               improvement in velocity ripple to produce the most
                                           • Fast control loop update rates (.67µs)  accurate and detailed medical images possible
                                                                               while overcoming an extremely high moment of
              25% Increase in Reliability   • Innovative Cartridge Direct Drive Rotary    Using Kollmorgen’s award-winning Cartridge DDR    Medical diagnostics drive optimized for form-factor, I/O and EMC  Frameless direct drive rotary motor  Custom submersible motor
                                                                                                                                                                                 with water cooling features

              (Overall Equipment Effectiveness)  DDR motor                     servo motor technology, we eliminated more than
                                           • Eliminating parts on the machine  60 parts in a die-cutting machine and increased
                                                                               the OEE by 25% and throughput by 20%.
                                           • No additional wearing components
              50% Reduction in Waste       • Superior motor/drive system bandwidth  We helped a manufacturer of pharmaceutical
                                           • DDR technology:                   packaging machines incorporate Housed DDR
                                               – eliminates gearbox            motors to increase the throughput by 35% and
                                               – 20X more accurate than geared solution  reduce scrap by more than 50% through more
                                                                               accurate alignment of the capsules.

            Optimized Solutions Process
            Comprehensive design, manufacture and test capabilities ensure the end product meets the customer performance specifications and quality requirements.
            Our skilled engineering team works directly with each customer throughout the process, quickly taking the prototype to full production.
                                                                                                                                       2-axis drive for high-power robotics, optimized for form-factor   200 kW electric starter/generator  4-axis stepper drive using SynqNet
                                                                                                                                              and communications interface
              Product Planning                                          Production                 Delivery

                                                                                                                                      Motors and Electronics
            Project     Preparation  Design     Implementation  Validation  Pre-Production &   Project  Post-Launch                                    Optimized for                                      Application
            Proposal                                                     Launch Readiness  Conclusion  Tracking
                                                                                                                                                       Reliability, weight                      Implantable heart pumps, military, remote equipment
                                                                                                                                                         Precision                               Pick and place, satellite tracking, film processing
                     > Project directive  > Project definition  > Project specifications  > Verification records  > Verification records  > Acceptance from    > Final report
                     > Market and financial  > Requirement   > Preliminary product   > CAR  > Operation readiness      customer  > Post launch          Package size                   Medical imaging, ground based telescopes, aircraft instrumentation, collaborative robotics
                       analysis     specifications    test specifications  > Design readiness     checklist  > Readiness checklist    tracking plan    Smooth operation                    Medical respirators, high precision robotics, printing and textile machines
                     > Project cost estimate   > Preliminary  > Verifications planning    checklist  > Pre-production plan  > Supplier tracking plan
                                    engineering  > Operations plan  > Implementation   > Component approval                                           Harsh environments                    Deep sea, outer space, high shock and vibration, extreme temperatures
                                  > Design specifications     description    matrix

     4 158                                                                                             1-540-633-3545                                                                                          TM    5
   153   154   155   156   157   158   159   160   161   162   163