Page 15 - Kollmorgen Automation and Motion Control
P. 15

Software PLC







 Easy-to-Use, Auto-Discover, Auto-Recognize, Auto-Configure, Scope, CAM, IEC 61131-3 PLC


 •  Kollmorgen Automation Suite  offers a set of tools that is familiar to automation programs, but has enhancements like predefined   •  Kollmorgen Automation Suite’s integrated development environment (IDE) allows the developer to create solutions without having to
 ™
 motion blocks and visual diagnostics tools.  connect a single device by using the offline simulator. Start creating systems before the first hardware component is delivered. Simply
              configure your system network in “offline development” mode and change the status of the devices one-by-one when you actually   K
                                                                                                                        K
 K
              connect them.
 IEC 61131-3 Toolkit   • IEC-61131-3 engine   • PID temperature control block
 Features  • Re-compile while running animated variables   • Debugger Tools with Watch window
 • Industry and application Specific Function Blocks  • 8-channel Real-Time Oscilliscope                                OLLMORGEN A


 OLLMORGEN A
                                                                                                                        OLLMORGEN A
 •  The environment for developing PLC programs has been created with an emphasis on speed. Recognize and configure motion control   UT
 UT
                                                                                                                        UT
 components to accelerate systems development. With auto-recognize and auto-configure features, testing efforts are reduced.  OMA
 OMA
                                                                                                                        OMA
 •  Once an application or a function block has been created for a given application, the user can store this as a “user-defined function   TION
 block” to promote reuse of tested software in subsequent projects to save time.
 TION
                                                                                                                        TION
 •  Maintain your standards in corporate programming languages by using any of the IEC 61131-3 languages. In fact, enhance it further by   SUITE
                                                                                                                        SUITE
 SUITE
 mixing and matching languages to deliver the best solution for the application.  Simulator with PLC simulation and motion
              Automatic I/O variable creation with scope definitions
              Adding bus couplers with I/Os onto a motion network topology

 Function Block Diagram (FBD)  •  Sta ndard debugging features like “step into”, “step over”, etc. are available to troubleshoot programs. In addition, debug your code using
              the softoscilloscope and continuously plot up to 8 variables at network update rates – the display can also be configured to suit the scale
              that the developer desires.
 Structured Text (ST)
 Sequential Function Chart (SFC)
            •  Our CAM editor lets you create complex CAM profiles using a graphical interface. When converting, it is also possible to import existing
              CAM profile points into the CAM editor to allow you to seamlessly reuse your existing profiles.
 Instruction List (IL)
            •  CAM-on-the-Fly lets you change CAM profiles based on network inputs or changes in machine conditions.







 Ladder Diagram (LD)








                                        Graphical environment for creating CAMs
 All five IEC 61131-3 PLC languages are supported




                                                                                                                TM
            www.kollmorgen.com                                                                                        15
   10   11   12   13   14   15   16   17   18   19   20