Page 144 - Kollmorgen Automation and Motion Control
P. 144

Precision Tables DS4 / DS6 Series

            Precision positioning tables are best suited for applications where the accuracy and repeatability requirements           DS Series precision tables can be ordered in a variety of multi-axis
            are more important than axial thrust of the drive train. Precision positioning tables can also be used in less            configurations including XY, XZ, and XYZ or cartesian arrangements.
            precise applications where adequate moment load support is necessary, and are ideal building blocks for                   Consult Kollmorgen applications engineering for standard and custom
            complete multi-axis positioning systems.                                                                                  configurations.

            The DS4 and DS6 are Kollmorgen’s most versatile and modular                                                               A second option is to order standard multi-axis brackets and assemble the
            line of positioning tables.                                                                                               axes yourself.
                                                                                                                                                                                                      All DS4 and DS6 tables will bolt directly together in a
            Combined with the AKD  Servo Drive and                                                                                    Unique IDEAL-SEAL Magnetic Cover Strip Locking Device           standard XY without modification.
            AKM  Servo Motors, DS4 and DS6 Systems Offer
                                                                                                                                      •  Entire length of lead screw and linear bearing system are protected, providing
            •   An optimized electromechanical solution suitable                                                                        both operator safety and protection from contaminants.
              for demanding high precision positioning
                                                                                                                                      •   Seal strips are always properly tensioned, drastically decreasing wear that requires
            •  Performance and versatility in a compact package                                                                         regular field repair.
            •  Outstanding industrial durability                                                                                      •   Allows easy access to interior of DS4 for mounting and maintenance.
            •  Tremendous configuration flexibility                                                                                   •   No small hardware or springs to lose, and no exposure to the sharp
            •  Industry-leading price vs. performance value                                                                             ends of the strips, which are problems for similar seal end-cap designs.  Seal Strips
            DS Series Design Features                                                                                                 Configurable Options
              Following are several features that make the DS Series the positioning table of choice for the most demanding applications:  DS  Series
            •   Travel lengths from 50 mm to 2 m cover a wide range of applications.                                                   Servo motor options      AKM23D, AKM42G
            •   Precision ballscrew drive, with 5 mm, 10 mm and 25 mm leads, offers high speed and efficiency, excellent repeatability and accuracy,   Grades   Precision* (up to 600 mm), commercial
              and mechanical advantage.
                                                                                                                                       Motor orientations       In-line, parallel right/left/under
            •   Proven magnetic stainless steel seal strip technology effectively seals the internal components of the DS Series, protecting the
              ballscrew and ways from contaminants. This feature also contains ballscrew and way lubrication within the DS Series.     Couplings options** (inline configurations)  Bellows
            •   Easily configurable modular design and option set, including a variety of motor mounting orientations, motor sizes and type, ballscrew                                                Limit Sensor
              leads, coupling types and sizes, encoder feedback options, limit/home sensor types, and shaft brakes allow the DS Series to be   Transmission ratio (parallel configurations)  1:1
              customized to meet your specific requirements.                                                                           Limit sensors            PNP (sinking) inductive proximity sensors, 5-30 Vdc
                                                                         Magnetic seal strips effectively
                                                                         seal the internal components                                  Home sensor              PNP (sinking) inductive proximity sensors, 5-30 Vdc
                                                                                              Unique IDEAL-SEAL cover
                                                       Metric dimensions                      strip locking device properly            Shaft brake              Electromagnetic power of holding brake, 24 Vdc
                                                       and mounting features                  tensions the seal strip and
                                                                                              provides easy access to
                                Low profile shuttle carriage accepts                          internal features                        Linear encoder options   1.0, 0.5 and 0.1 motion resolution, modular incremental type
                                direct mounting of a second DS4 for
                                XY configurations
                                                                                                                                       * Additional lead time applies to precision grade. Contact customer support for details.
                                                                                                                                       ** Additional couplings available. Contact customer support for details.
             High efficiency ballscrew
             minimizes torque needed                                                                                                  Accessories
             to drive the load                                                               T-slots for mounting the DS4                                                                             Linear Encoder
                                                                                             and attaching options for
                                                                                             application flexibility                   DS  Series
                                                                                                                                                                Provide convenient external mounting to a base plate or to
                                                                                    Single piece carriage design                       Toe clamps
                                                                                    offers maximum stiffness                                                    riser blocks
                                                                                                                                                                Raise unit for clearance of larger motor options, utilizing
                                                                        Long bearing modules provide                                   Narrow riser blocks      internal base mounting features on the side
                                                                        rigidity, stable accuracy and
                                                                        smooth, precise motion
                                                                                                                                                                Allow rising of the unit, independent of base mounting
                                                     Precision-machined extruded high-                                                 Wide riser blocks        features
                                                     strength aluminum base minimizes
            Base unit designed to accept a           angular positioning errors
            variety of configurable inline and   Stainless steel square rails for                                                      Brackets and mounting plates  Facilitate multi-axis configurations
            parallel motor mounting options  long life in various environments
                                                                                                                                       Cable sets               For connection to AKD and other drives
                                                                                                                                                                                                      Toe Clamp

     1 144                                                                                             1-540-633-3545                                                                                         TM     2
   139   140   141   142   143   144   145   146   147   148   149