Page 129 - Kollmorgen Automation and Motion Control
P. 129

AquaT  ™ ™
 AquaTrue  Hygienic IP69K Gearheadrue  Hygienic IP69K Gearhead

 The perfect gearhead to mate to the AKMH Series...
 Micron’s new AquaTRUE gearhead combines the high performance and torque capacity of Micron’s True Planetary  The AKMH can be ordered with the AquaTRUE gearhead mounted at our factory for a perfectly integrated hygienic
 gearheads with features specifically designed to meet the strict requirements of applications such as food and beverage  gearmotor solution. If you need more power than the AKMH can provide, the addition of an AquaTRUE gearhead will
 handling, packaging and dispensing. The AquaTRUE’s IP66/IP67 and IP69K protection is able to handle caustic cleaning  add the power you need while maintaining a hygienic solution. The AKMH/AquaTRUE combination also maintains   AQU
 chemicals as well as high pressure washdown. Until now, manufacturers have been unable to use gearheads in many  the IP69K rating. The hygienic stainless steel and food-grade materials make it a perfect fit for all your food and
 applications involving harsh environments because there was not a product available that met those needs. The  beverage applications.  A
 AquaTRUE is engineered to be placed anywhere in the application’s design, regardless of environmental factors. This
 eliminates the cost of additional components such as enclosers, shielding or mechanical transmissions.
 The gearhead’s 304 stainless steel housing eliminates the concern for rust or any type of corrosion. The AquaTRUE
 has a laser etched permanent product label and a smooth, round external housing that is designed without any
 external seams or corners for bacteria to collect. This makes the AquaTRUE very easy to clean and a perfect fit in any
 washdown environment.                                                                                                  TRUE GEARHEAD IP66/IP67

 • Frame Sizes: 60 mm, 80 mm, 120 mm, 160 mm
 • Precision: 13 arc-min max
 • Torque Capacity: up to 876 Nm
 • Ratio Availability: 3:1 to 10:1 (single stage)
 Features and Benefits
 • Round Housing  • No corners or areas for bacteria to collect
                                                                                                                        TRUE™ HYGIENIC IP69K GEARBO
 • No External Seams  • No areas of ingress                                                                             X
 • 300 Series Stainless Steel  • Corrosion Resistance
                                                                                                                        AND IP69
 • IP66/IP67 and IP69K Protection on both the input and output  • Can handle high pressure washdown
 • NSF/ANSI 169 Certification

 Tested for IP66, IP67 and IP69K
 Silicone Gasket to Seal
 Protection Throughout
 Motor-Gearbox Interface

 300 Series Stainless Steel Housing
 Round and Square
 Motor Mounts
 Labyrinth Seal for
 1-Piece Housing  Minimal Wear and
 No External Seams
 Maximum Protection

 Stainless Steel
 Permanent Product Label  Output Shaft
 (Laser Etched)

                                       Example P/N: “AKMH31C-CNSNCA01 + AQT060-003-S-MMR-725”

   124   125   126   127   128   129   130   131   132   133   134