Page 128 - Kollmorgen Automation and Motion Control
P. 128

AquaTRUE  Hygienic IP69K Gearbox
            AquaTrue  Hygienic IP69K Gearheadrue  Hygienic IP69K Gearhead
                                 ™ ™

            The perfect gearhead to mate to the AKMH Series...
            Micron’s new AquaTRUE gearhead combines the high performance and torque capacity of Micron’s True Planetary               The AKMH can be ordered with the AquaTRUE gearhead mounted at our factory for a perfectly integrated hygienic
            gearheads with features specifically designed to meet the strict requirements of applications such as food and beverage   gearmotor solution. If you need more power than the AKMH can provide, the addition of an AquaTRUE gearhead will
            handling, packaging and dispensing. The AquaTRUE’s IP66/IP67 and IP69K protection is able to handle caustic cleaning      add the power you need while maintaining a hygienic solution. The AKMH/AquaTRUE combination also maintains   AQU
            chemicals as well as high pressure washdown. Until now, manufacturers have been unable to use gearheads in many           the IP69K rating. The hygienic stainless steel and food-grade materials make it a perfect fit for all your food and
            applications involving harsh environments because there was not a product available that met those needs. The             beverage applications.                                                                                       A
            AquaTRUE is engineered to be placed anywhere in the application’s design, regardless of environmental factors. This
            eliminates the cost of additional components such as enclosers, shielding or mechanical transmissions.
            The gearhead’s 304 stainless steel housing eliminates the concern for rust or any type of corrosion. The AquaTRUE
            has a laser etched permanent product label and a smooth, round external housing that is designed without any
            external seams or corners for bacteria to collect. This makes the AquaTRUE very easy to clean and a perfect fit in any
            washdown environment.                                                                                                                                                                                                                  TRUE GEARHEAD IP66/IP67

            • Frame Sizes: 60 mm, 80 mm, 120 mm, 160 mm
            • Precision: 13 arc-min max
            • Torque Capacity: up to 876 Nm
            • Ratio Availability: 3:1 to 10:1 (single stage)
            Features and Benefits
            • Round Housing                                    • No corners or areas for bacteria to collect
            • No External Seams                                • No areas of ingress                                                                                                                                                               AND IP69
            • 300 Series Stainless Steel                       • Corrosion Resistance
   AND IP69
            • IP66/IP67 and IP69K Protection on both the input and output  • Can handle high pressure washdown
            • NSF/ANSI 169 Certification

                                                                   Tested for IP66, IP67 and IP69K
                     Silicone Gasket to Seal
                                                                     Protection Throughout
                    Motor-Gearbox Interface

                                                                                  300 Series Stainless Steel Housing
                    Round and Square
                     Motor Mounts
                                                                                          Labyrinth Seal for
                   1-Piece Housing                                                       Minimal Wear and
                  No External Seams
                                                                                        Maximum Protection

                                                                                            Stainless Steel
                  Permanent Product Label                                                    Output Shaft
                      (Laser Etched)

                                                                                                                                                                 Example P/N: “AKMH31C-CNSNCA01 + AQT060-003-S-MMR-725”

     128                                                                                               1-540-633-3545
   123   124   125   126   127   128   129   130   131   132   133