Page 111 - Kollmorgen Automation and Motion Control
P. 111

P5000 Stepper Drive-Controller

              Big Performance,

              Micro Package.

              The P5000 is a compact micro-stepping stepper drive
              optimized for high system performance with Kollmorgen’s
              industry leading POWERMAX II stepper motors. It is an
              impressive yet simple addition to the Kollmorgen stepper                                                  STEPPER PRODUCTS
              drive family.

              Optimized. Smooth. Compact.

              Pairing a stepper system doesn’t get any easier! The P5000
              and Kollmorgen stepper motors are meant to be together. With Kollmorgen
              motor windings optimized for the P5000, all you have to do is set the dip switches   P5000 Stepper Drive
              for the motor you are paired with and you have a smooth operating system that fully   (Shown Actual Size)
              utilizes the potential of your Kollmorgen motor and drive combination!

              Features                                                                                                  P-SERIES DRIVE-CONTROLLERS
              • Current output from 0.7-3.5 Arms peak; DIP switch selectable in   • Compensation for mid-range instability*
               0.2 Amp increments
                                                              • VCO Mode
              • Bus Voltage 20-75 Vdc
                                                                    • CW Limit Input
              • Wave matching for Kollmorgen motors to provide optimal         • CCW Limit Input
               performance for the Kollmorgen Stepper Motor Families.
                                                                    • Run/Stop Input
              • All Inputs and Outputs are Optically Isolated
                                                                    • Run/Stop Output
              • Command Source from External Step and Direction Inputs
               or Internal Velocity Controlled Oscillator (VCO); DIP switch         • CW Speed trimpot
               selectable                                           • CCW Speed trimpot
              • External Single-Ended Step and Direction Command        • Accel/Decel trimpot
                    • Disable or Fault Reset Input            • DIP switch selectable micro-stepping-resolution settings
                    • Fault or Enable Output                  • RoHS & CE certified
              • Pulse Multiplier smooths micro-stepping*      • UL pending
              • Idle Current Reduction; DIP switch selectable

              *Patents Pending

              Note: For complete P-Series model nomenclature, refer to page 198.

      10                                                                           1-540-633-3545  111
   106   107   108   109   110   111   112   113   114   115   116