Kollmorgen Product Selectors

AKM41 SMALL

Conventional Rotary Motors


High and low voltage designs, low to medium inertia types, multiple frame sizes, many feedback device options.
Go to Selector >  
 AKD image small  

AC Servo Drives


Single and multi-axis control, low to high current output, single and 3F AC inputs, multiple fieldbus options.
Go to Selector >  
 KBM_Series_Frameless_SMALL.jpg  

Direct Drive Rotary Motors


Direct load connection, no maintenance, low cogging rotation, multiple feedback options.
Go to Selector >
 AKM-Gearmotor Small  

AKM Gearmotors


Our industry leading AKM™ servomotors coupled with Micron TRUE Planetary™ gearheads. 
Go to Selector >
 
 Electric Cylinders - EC1 Small  

Electric Cylinders


High precision systems with parallel and inline mounting; gearbox or timing belt; DC, stepper or AC servomotors.
Go to Selector > 
 IC Series Ironcore (DDL) small image  

Direct Drive Linear Motors


Frameless, ironcore or ironless (slotless) versions, patented anti-cogging design for smooth motion.
Go to Selector >  

 PowerMax small image

Stepper Motors


2F step motors with 1.8° stepping increments, microstepping capability with SIGMAX® technology on most models.
Go to Selector >
 

 P7000 small image

Stepper Drives


AC/DC input versions, microstepping capability up to 20,000 steps/rev, step and direction inputs.
Go to Selector >