Rodless Actuators Comparison

Product Specifications
Rodless Positioners - R2A Small
R2A >>
Rodless Positioners - R3 Small
R3 >>
Rodless Positioners - R4 Small
R4 >>
Max Thrust Lbf (N)100 445300 1330700 3110
Nmax In/s (mm/s)80 2030118 3000118 3000
Max Travel in (mm)72 1830108 2740108 2740
Max Normal Force Lb (kg)50 22.7100 45.4300 136
Motor OptionsAKM23 servo or T22, T31 steppersAKM23, AKM42 servos or T22, T31 steppersAKM42, AKM52 servos or T32, T41 steppers
AKM Servo Motor Feedback OptionsIncremental encoder, resolver, Smart Feedback Device (SFD), single and multi-turn BiSS or Endat sine encodersIncremental encoder, resolver, Smart Feedback Device (SFD), single and multi-turn BiSS or Endat sine encodersIncremental encoder, resolver, Smart Feedback Device (SFD), single and multi-turn BiSS or Endat sine encoders
Standard FeaturesLoad carrying capibility, ballscrew driven models for maximum thrust, belt driven models for maximum speeds, inline or parallel motor mountsLoad carrying capibility, ballscrew driven models for maximum thrust, belt driven models for maximum speeds, inline or parallel motor mountsLoad carrying capibility, ballscrew driven models for maximum thrust, belt driven models for maximum speeds, inline or parallel motor mounts
Optional FeaturesNumerous mounting configurations, brake on screw, Hall effect or magnetic reed switch position sensorsNumerous mounting configurations, brake on screw, Hall effect or magnetic reed switch position sensorsNumerous mounting configurations, brake on screw, Hall effect or magnetic reed switch position sensors
CertificationsIP44IP44IP44
Cross Section Sizes In (mm)2.0 x 2.0 (50.8 x 50.8)2.5 x 2.8 (63.5 x 71.1)3.6 x 4.25 (91.4 x 133.3)
Price Category$$$$$$
 Rodless Positioners - R2A Small
Learn More >>
Rodless Positioners - R3 Small
Learn More >>
Rodless Positioners - R4 Small
Learn More >>